---
title: "Angled Robot Mount"
slug: "angled-robot-mount"
updated: 2025-03-25T15:31:56Z
published: 2025-03-25T15:31:56Z
---

> ## Documentation Index
> Fetch the complete documentation index at: https://docs.vention.io/llms.txt
> Use this file to discover all available pages before exploring further.

# Angled Robot Mount

## Overview

Robots can be typically attached to Vention assemblies via a robot plate, which are made of 6061 – T6 aluminum. Many plates feature dowel pins for repeatable mounting. Standard Vention robot plates are square and come in four nominal widths: 180mm, 225mm, 270mm and 315mm. Thickness ranges from 11.25-32mm.

## Angled Robot Base

For certain applications, like machine tending and bin picking, you might want to mount a robot arm at a 45-degree angle.

According to our research, cycle times can be reduced by 20–40% simply by varying parameters like machine location, bin orientation, and robot base angle. Vention’s 45-degree angled robot mounting solution is perfect for optimizing these factors.

Designed in accordance with the forces and moments specified by the leading robot manufacturers, it provides two mounting positions: horizontal and angled (45 degrees). The robot mounting solution consists of one 225 x 225-mm mounting plate ([ST-GP-005-0010](https://vention.io/parts/actuator-mounting-plate-1345?srsltid=AfmBOopoBFu1VQ8_UC5POknEE-6bBXdhO4jgTsKCYlBwuu3uNz88L9jV)) and two right-angle support gussets ([ST-GP-005-0012](https://vention.io/parts/gusset-plate-for-45-degree-cobot-mounting-1331)) with threaded M8 holes on the 45-degree surface.

| ![45-degree angled robot mount, supporting a UR10 arm and fixed atop an enclosed ball screw linear actuator.](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/st-gp-005-0001-ur.png) ***45-degree angled robot mount, supporting a UR10 arm and fixed atop an enclosed ball screw linear actuator.*** |
| --- |

The angled robot mount supports all Vention-designed robot plates of size 225 x 225 mm and 180 x 180 mm. As for the base of the mount, you can attach it to any Vention extrusion through the available holes in the mounting plate with M8 x 18-mm bolts and t-nuts.

| ![Configuration 1: Angled mount.](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/st-gp-005-0001-45deg.png) ***Configuration 1: Angled mount.*** | ![Configuration 2: Horizontal mount.](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/st-gp-005-0001-hero-horiz.png) ***Configuration 2: Horizontal mount.*** |
| --- | --- |