End-of-Arm-Tools
- 4 Articles
- Published on Feb 28, 2025
Overview Vention’s modular grippers offer a customizable and simple gripping solution for light and heavy duty applications. The arms attached to the central manifold allow for angle adjustment and cup positioning to suit any application. The grip...
- Updated on Mar 17, 2025
- Published on Feb 24, 2025
Introduction As Vention enters the world of industrial robot palletizing applications, we sought it necessary to launch this effort alongside an array of end-of-arm tooling options to ensure you, the user, can make an informed choice to meet the ne...
- Published on Feb 27, 2025
Dual Joulin Safe & Light Cobot Gripper The Dual Joulin Safe & Light Cobot Gripper is a plug-and-play solution allowing the user to integrate two 120x240mm or 160x320mm Safe & Light grippers directly to your cobot end-of-arm. This soluti...
- Updated on Mar 25, 2025
- Published on Feb 27, 2025
Overview The bag gripper is a versatile, pneumatically actuated mechanical gripper. Designed for applications involving bags, like palletizing, this gripper can handle materials that are unreliable or impossible to grasp using suction. Its strength...