Documentation Index

Fetch the complete documentation index at: https://docs.vention.io/llms.txt

Use this file to discover all available pages before exploring further.

How to add project technical specification to a Project

Prev Next

Add technical specifications to document project requirements.

Prerequisites

  • An existing project

  • Edit permissions

Steps to Add Project Specifications

Step 1: Access Specifications

Click "New" or "Add specification" button in the Specifications section (Overview tab).

Step 2: Select Category

Choose a category that matches your project type (e.g., Machine Tending, Conveyors, Pick & Place).

Step 3: Name Specification

Enter a descriptive name for your specification.

Step 4: Create Specification

Click "Create" to generate the specification form.

Step 5: View Specification

Specification appears in table showing name, creator, date, and status.

Specification Form Sections

  • Process Flow

  • Application Specifications (speed, cycle time, accuracy)

  • Product Specifications (dimensions, weight, material)

  • Environmental Conditions

  • Integration Requirements

  • Safety Requirements

Managing Specifications

  • Add multiple specifications per project

  • Click to edit existing specifications