---
title: "M12 A-Keyed 4-Pin Female to Leads 1m"
slug: "m12-a-keyed-4-pin-female-to-leads-1m"
updated: 2025-03-17T15:59:52Z
published: 2025-03-17T15:59:52Z
---

> ## Documentation Index
> Fetch the complete documentation index at: https://docs.vention.io/llms.txt
> Use this file to discover all available pages before exploring further.

# M12 A-Keyed 4-Pin Female to Leads 1m

### Introduction

This cable (CE-CA-049-1000) connects the Digital I/O v2 module ([CE-MD-001-0000__2](https://vention.io/parts/digital-io-module-v2-1464?srsltid=AfmBOopndNIoiCTBdm8DTyqEA84yI6bzpGSmWCuBK1eiGHs1_WUvRzys)) to any 3rd party device using this M12 A-Keyed 4-Pin Female to pigtail 1m cable. This cable has a diameter of 8mm.

The cable (CE-CA-049-1000) is a bundle consisting of four cables of (CE-CA-049-1000).

### Pinout

| Pin | Description |
| --- | --- |
| pin 2 / white | Digital output signal |
| pin 3 / blue | 0V |
