---
title: "MachineMotion One-Drive Datasheet"
slug: "machinemotion-one-drive-datasheet"
updated: 2026-03-20T12:48:24Z
published: 2026-03-20T12:48:24Z
---

> ## Documentation Index
> Fetch the complete documentation index at: https://docs.vention.io/llms.txt
> Use this file to discover all available pages before exploring further.

# MachineMotion One-Drive Datasheet

## Introduction

MachineMotion v2 One-Drive datasheet contains detailed technical specifications, such as: functional pinout, input & outputs, specifications, input / output capabilities by model, electronics & embedded software specifications and unit dimensions.

## Overview

MachineMotion v2 One-Drive is a plug and play industrial controller that contains the necessary infrastructure to execute motion and control applications through a library of modular components. Equipment powered by MachineMotion v2 One-Drive can be programmed through MachineLogic – Vention’s code-free visual sequence editor – or through Vention’s Python SDK.

*MachineMotion 1 datasheet can be found in the ‘Documentation for Previous Product Versions’ at the bottom of this page*

### Features

- Control one 250 W high performance step-servos with accurate and automatic position adjustments. This allows the actuator to always reach the user-specified position, thanks to a built-in encoder that enables the motors to operate in closed control loops.
- Step-servo junction box with simple cabling, where the brake, home and end-stop sensors can be directly wired to the motor.
- Status light on servo motors and controller for quick diagnostics
- Loaded with code-free software including:
  - Control Center
  - MachineLogic
  - Python
- Open source development tools including:
  - Cloud 9 IDE
  - Javascript
  - Operator mode
  - Manual joggers
- The MachineMotion 2 One-Drive controller is certified to Canadian, US & European standards.
- IP30 rated enclosure for industrial applications, with active cooling and replaceable filters
- Connect digital I/O and analog modules to control I/O devices
- Supports multiple external communication protocols including MQTT & EtherNet/IP
- Single continuous flex cable to power an actuator, sensors and power-off brake
- Plug and play with all Vention actuators
- Native support for Universal Robots with URcap
- Plug and play safety system with physical and software reset
- Directly connect peripherals locally or remotely using the teach pendant, keyboard, mouse, and monitor

### Applications

- Automated equipment
- Cartesian robot
- Functional and reliability test benches
- Conveyor system
- Inspection cells

### Supported robot interfaces

- Fanuc
- Universal robots
- ABB
- Doosan

## Electrical Specifications

| **Certifications** |
| --- |
| North America | - CSA C22.2 No. 274-17 (Electrical Safety) - ANSI/UL 61800-5-1 (Electrical Safety) - FCC Part 15 (EMC) |
| Europe | - EN 61800-5-1:2007/AMD1:2016 (Low Voltage Directive) - EN 61800-3:2017 (EMC Directive) - EN 55011:2016 (EMC Directive) - EN IEC 63000:2016 (RoHS Directive) |
| **Power Port** |
| Name | POWER |
| Rated Voltage | 85 to 264 VAC |
| Rated Current | 3A @ 120 VAC |
| Typical Current | 1.5A @ 120 VAC |
| Typical Power | 250 W |
| Standby Current | 0.7 A (@ power factor 0.55) |
| Standby Power | 84 W |
| Emergency Mode Current | 0.4 A (@ power factor 0.3) |
| Emergency Mode Power | 48 W |
| Connector | IEC C14 |
| Power Cord 120 V | 3.00m, NEMA 5-15P to IEC 320-C13, SJT |
| Power Cord 230 V | 2.5m, CEE 7/7, Right Angle to IEC 320-C13 H05VV-F |
| **Drive Ports** |
| Name(s) | DRIVE 1 |
| Motor Type | Servo-Stepper |
| Output Peak Voltage | 50 V |
| Maximum Output Current | 10 A |
| Maximum Output Power | 350 W |
| Phase Current Peak | 0 - 10 A |
| Phase Current Adjustment (Internal) | Software controlled |
| Control Interface (Internal) | CAN/(Step-Dir-Enable) Signals |
| Motor Drivers Certification | CE |
| Connector | M23 Amphenol Sine |
| Pin 1 | 24 V |
| Pin 2 | 0 V |
| Pin 3 | motor phase A+ |
| Pin 4 | motor phase A- |
| Pin 5 | motor phase B+ |
| Pin 6 | motor phase B- |
| Pin 7 | Encoder A+ |
| Pin 8 | Encoder A- |
| Pin 9 | Encoder B+ |
| Pin 10 | Encoder B- |
| Pin 11 | Encoder Index+ |
| Pin 12 | Encoder Index- |
| Pin 13 | NC |
| Pin 14 | NC |
| Pin 15 | Home/End Limit Switch S1 |
| Pin 16 | Home/End Limit Switch S2 |
| Pin 17 | 24V Safety Switched |
| **Control (1,2,3,4) Ports** |
| Name(s) | Control 1, Control 2, Control 3, Control 4 |
| Connectivity Type | Communication |
| Connectivity Physical Layer | CAN/RS485 |
| Connector | M12, female, 8-pin, A-Keyed |
| Pin 1 | 24 V (70W max) |
| Pin 2 | 0 V |
| Pin 3 | RS485 A |
| Pin 4 | RS485 B |
| Pin 5 | CAN H |
| Pin 6 | CAN L |
| Pin 7 | NC |
| Pin 8 | 24V Safety Switched |
| **To PC Port** |
| Name(s) | To PC |
| Connectivity Type | Ethernet |
| Connectivity Physical Layer | IEEE 802.3, Ethernet |
| Connector | RJ45 |
| **LAN Ports** |
| Name(s) | LAN 1, LAN 2 |
| Connectivity Type | Ethernet |
| Connectivity Physical Layer | IEEE 802.3, Ethernet |
| Connector | RJ45 |
| **USB Ports** |
| Name(s) | USB 1, USB 2 |
| Connectivity Type | USB |
| Connectivity Physical Layer | USB 2.0 |
| Connector | USB-A 2.0 |
| **HDMI Ports** |
| Name(s) | HDMI |
| Connectivity Type | HDMI |
| Connectivity Physical Layer | HDMI |
| Connector | HDMI Type A |
| **Safety In / Pendant Port** |
| Name(s) | SAFETY IN / PENDANT |
| Type | Redundant Dry Contacts + Reset |
| Connector | M12, female, 12-pin, A-Keyed |
| Connectivity Physical Layer | IEEE 802.3, Ethernet |
| Pin 1 | 24 V (70W max) |
| Pin 2 | 0 V |
| Pin 3 | E-Stop IN Channel 1 Contact 1 |
| Pin 4 | E-Stop IN Channel 1 Contact 2 |
| Pin 5 | E-Stop IN Channel 2 Contact 1 |
| Pin 6 | E-Stop IN Channel 2 Contact 2 |
| Pin 7 | Reset Contact 1 |
| Pin 8 | Reset Contact 2 |
| Pin 9 | Ethernet TX+ |
| Pin 10 | Ethernet TX- |
| Pin 11 | Ethernet RX+ |
| Pin 12 | Ethernet RX- |
| **Safety Out Port** |
| Name(s) | SAFETY OUT |
| Type | Redundant Dry Contacts + Reset |
| Connector | M12, female, 12-pin, A-Keyed |
| Pin 1 | NC |
| Pin 2 | 0 V |
| Pin 3 | E-Stop OUT Channel 1 Contact 1 |
| Pin 4 | E-Stop OUT Channel 1 Contact 2 |
| Pin 5 | E-Stop OUT Channel 2 Contact 1 |
| Pin 6 | E-Stop OUT Channel 2 Contact 2 |
| Pin 7 | Reset Contact 1 |
| Pin 8 | Reset Contact 2 |
| Pin 9 | NC |
| Pin 10 | NC |
| Pin 11 | NC |
| Pin 12 | NC |
| **Ethernet Port** |
| Name(s) | ETHERNET |
| Connectivity Type | Standard Ethernet |
| Physical Layer | IEEE 802.3, Ethernet |
| Connector | RJ45, 8p8c |
| Pin 1 | NC |
| Pin 2 | TX+ |
| Pin 3 | TX- |
| Pin 4 | RX+ |
| Pin 5 | RX- |
| Pin 6 | NC |
| Pin 7 | NC |
| Pin 8 | NC |
| **Default Ethernet or 192.168.7.2 Port** |
| Name | DEFAULT ETHERNET or 192.168.7.2 |
| Status | Unused |

## Embedded & Computing Specifications

| **Single Board Computer** |
| --- |
| Processor | TI AM5729 |
| OS | Debian 10 |
| Memory | 32GB SD-micro |
| Certification | CE |
| **Motion Controller** |
| Processor | Natotec CL4 |
| Interface | CAN |
| Protocol | G-code |
| **Fieldbus Compatible Modules** |
| Digital IO Module | CE-MD-001-0001 |
| Analog IO Module | CE-MD-003-0000 *available soon |
| Push-Button Module | CE-MD-004-0000 |

## Safety Specifications

| **Safety PLC** |
| --- |
| Manufacturer | ReeR |
| Model Number | M1 |
| **Safety Data - Values per EN ISO 13849-1** |
| Category | 3 |
| Performance Level | PLe |
| MTTFd | 64 years |
| DCavg | 97.3 % |
| PFHD | 8.84E-08 h<>-1 |
| **Safety Data - Values per IEC/EN 61508** |
| SIL | 2 (IEC/EN 61508) |
| HFT (hardware failure tolerance) | 1 |
| DCavg | 97.3% |
| SFF | 99.70% |
| PFHD | 1.45E-08 h<>-1 |
| **Operation conditions** |
| dop | 365 days/year |
| hop | 24 hours/day |
| Tcycle | 8640 s/cycle |

## Vention ControlCenter Software

MachineMotion™ comes with pre-loaded control and machine operations software – all of which is accessible through the MachineMotion™ pendant or via computer with a USB or Ethernet connection.

### Application Launcher

- Launch MachineLogic Applications
- Launch Python Applications
- Configure programs in auto-launch mode (executes automatically after power-ON)

| ![](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/machinemotionv2-app-launcher(1).png) |
| --- |

### Manual Control

- Send motion commands to actuators
- Configure speed, acceleration and direction
- Monitor the state of end-of-travel sensors and connected control devices

| ![](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/manualcontrol-tab(1).png) |
| --- |

### MachineLogic

- Create automation programs in a simple graphical interface

| ![](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/c462c2f1-beac-40e1-bbc8-cc8fd0841b21) |
| --- |

### Network Configuration

- Configure the Ethernet ports and WiFi settings (only if the MachineMotion controller is connected to a MachineMotion pendant)

| ![](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/6613a9df-8e43-4dd5-8a24-565b03402477) |
| --- |

## Software & Communication Protocol Specifications

| **Available Control API** |
| --- |
| Python |
| **Communication Protocol for Ethernet Adapter** |
| web-socket |
| **Communication Protocol for Fieldbus** |
| MQTT |
| **Security** |
| MachineCloud connection is encrypted (TLS 1.2 & TLS 1.3, A-rated ciphers, RSA 2048-bit keypairs on server and client) |

## Physical Unit

| ![](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/ce-cl-010-0001g.png) |
| --- |

### Functional Pinout

| ![](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/ce-cl-010-0001-f.png) |
| --- |
| ![](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/ce-cl-010-000xa(1).png) |

### Unit Dimensions

| ![](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/ce-cl-010-0001-fd.png) |
| --- |
| ![](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/ce-cl-010-0001ed.png) |

**NOTE:******In order to provide proper air flow to the MachineMotion controller, a minimum clearance of 150mm is required between the MachineMotion controller and any structure. If 2 or more MachineMotion controllers are used in a design a minumum of 300mm of clearance is required between them.

## Compatible Hardware

**Plug and Play Automation Components**

| MachineMotionTM Pendant **CE-TP-004-0001** ![image](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/CE-TP-003-0001(1).png) | M18 Inductive Proximity Sensor **CE-SN-004-0001** ![image](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/CE-SN-004-0001(2).png) |
| --- | --- |
| Digital I/O Module **CE-MD-001-0001** ![image](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/CE-MD-001-0001(1).png) | Power-Off Brake **MO-PT-002-0001** ![image](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/MO-PT-002-0001(2).png) |
| NEMA34 Servo Motors **MO-SM-01X-0000** ![image](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/MO-SM-012-0000(1).png) | Emergency Stop and Reset Module **CE-SA-007-0000** ![image](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/CE-SA-007-0000(1).png) |

## Documentation for Previous Product Versions

****MachineMotion 1****

[MachineMotion 1 Datasheet](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/MachineMotion-1-Datasheet-Datasheet(3).pdf)