---
title: "Momentary Pushbutton Module Datasheet"
slug: "momentary-pushbutton-module-datasheet"
updated: 2026-01-29T21:13:11Z
published: 2026-01-29T21:13:11Z
---

> ## Documentation Index
> Fetch the complete documentation index at: https://docs.vention.io/llms.txt
> Use this file to discover all available pages before exploring further.

# Momentary Pushbutton Module Datasheet

## Overview

The Momentary Pushbutton Module, CE-MD-014-0001, extends MachineMotion functionality with two momentary pushbuttons. This plug-and-play module only requires a single connection to the MachineMotion controller. Compatible modules, such as the Power Switch (CE-MD-005-0000) & additional pushbutton modules can also be daisy chained to each other, making it possible to connect up to sixteen modules per MachineMotion controller.

> [!WARNING]
> This document covers requirements for current version of MachineMotion controller. For previous version, refer to link below:
> 
> [*Documentation for Previous Product Versions*](/technicaldocumentation/docs/momentary-pushbutton-module-datasheet#documentation-for-previous-product-versions)

## Features

- Includes two momentary pushbuttons
- Connects (daisy chain) with compatible modules
- Configurable address

## Technical Specifications

### General Specifications

| **Part Number** | CE-MD-014-0001 |
| --- | --- |
| **Certifications** | - EN 61000-6-2 (EMC Directive) - EN 55011:2016 (EMC Directive) - EN 63000:2016 (RoHS Directive) |
| **Weight** | 0.45 kg |
| **Dimensions** | 46 x 88 x 133.0 mm |
| **Material** | - Bottom enclosure: ABS - Top enclosure: Aluminum |
| **Operating Temperature** | 0 to 40°C |
| **IP rating (IEC 60529)** | IP54 |
| **Included in the Box** | - 1x Momentary Pushbutton Module (CE-MD-014-1001) - 1x Control Device Extension Cable, 5m (CE-CA-022-5000) - 1x Module Termination Jumper (CE-JP-001-0001) - 1x Mounting Bracket (CE-HW-005-1002) - 2x M8 Drop-in Spring Loaded T-Nut (HW-FN-002-0001) - 2x M8 x 18mm Screw (HW-FN-003-0018) |

### Momentary Pushbutton Module Physical Interface

| ![Figure 1: Physical interface](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/Pushbutton20physical20interface.png) ***Figure 1: Physical interface*** |
| --- |

## Status LED Indicators

| Name | LED Color | Indicated (when ON) |
| --- | --- | --- |
| POWER | White | 24 VDC supplied to module |
| COMM | Yellow and Blue | RS-485 communication functional |
| FUSE | Red | Module internal fuse tripped |

### Pushbuttons (black/white)

| **Pushbutton type** | Momentary |
| --- | --- |
| **Mechanical life (minimum)** | 250,000 operations |

### Connecting to a MachineMotion Controller

| ![](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/MMAI with Pushbutton(4).png) ***Figure 2: Momentary Pushbutton module with MachineMotion AI*** |
| --- |

### *CTRL IN* Male M12 connector pinout

| Pin | Description |
| --- | --- |
| **Pin 1** | 24V (input) |
| **Pin 2** | 0V (input) |
| **Pin 3** | RS-485 A (input) |
| **Pin 4** | RS-485 B (input) |
| **Pin 5** | Reserved |
| **Pin 6** | Reserved |
| **Pin 7** | Reserved |
| **Pin 8** | Reserved |

### *CTRL OUT* Female M12 connector pinout

| Pin | Description |
| --- | --- |
| **Pin 1** | 24V (output) |
| **Pin 2** | 0V (output) |
| **Pin 3** | RS-485 A (output) |
| **Pin 4** | RS-485 B (output) |
| **Pin 5** | Reserved |
| **Pin 6** | Reserved |
| **Pin 7** | Reserved |
| **Pin 8** | Reserved |

## LED color

If you are using the Momentary Pushbutton in conjunction with an Access Request Module (CE-SA-017-0001), you may be interested in replicating the LED color of the Access Request Module on the Momentary Pushbutton, to ensure that the LEDs have the same behavior.

The Momentary Pushbutton exposes a REST interface to set the color of its LED.

****firmware/control-port/<port>/set-led****

#### Description

Set LED color on connected Pushbutton modules.

#### Format

**URL**:

`POST &lt;machineMotionIp&gt;/firmware/control-port/&lt;port&gt;/set-led`

Where:

- `&lt;machineMotionIp&gt;` is the IP address of the MachineMotion
- `&lt;port&gt;` is the port number the module is connected to. It can be `1` or `2` .

**Payload:**

```json
[
  {
    "id": integer,
    "red": 0 or 1,
    "green": 0 or 1,
    "blue": 0 or 1,
    "blink": 0 or 1
  }
]
```

Where:

- `&lt;id&gt;` is the Pushbutton module’s address
- `&lt;red&gt;` is the red color of the RGB LED. 0 means OFF, 1 means ON.
- `&lt;green&gt;` is the green color of the RGB LED. 0 means OFF, 1 means ON.
- `&lt;blue&gt;` is the blue color of the RGB LED. 0 means OFF, 1 means ON.
- `&lt;blink&gt;` sets the behaviour of the RGB LED. 0 means the LED will be continuously ON, 1 means it will blink every 1.5 sec.

#### Usage example

```bash
curl -X 'POST' \
  'https://machinemotion.local/firmware/control-port/1/set-led' \
  -H 'accept: application/json' \
  -H 'Content-Type: application/json' \
  -d '[
  {
    "id": 2,
    "red": 1,
    "green": 0,
    "blue": 1,
    "blink": 1
  }
]'
```

Will set the LED of the Pushbutton module having the address 2 and connected to the Control port 1 of the MachineMotion, to blink with the color purple.

## Momentary Pushbutton module address configurations

Below are the valid address configurations that can be used for the Pushbutton module:

| **Switches** | **Switches** |
| --- | --- |
| **Device ID** | **Device Type** |
| **1** | **2** | **3** | **4** | **5** | **6** | **7** | **8** |
| OFF | OFF | OFF | OFF | ON | ON | OFF | OFF | Momentary Pushbutton Module 1 |
| ON | OFF | OFF | OFF | ON | ON | OFF | OFF | Momentary Pushbutton Module 2 |
| OFF | ON | OFF | OFF | ON | ON | OFF | OFF | Momentary Pushbutton Module 3 |
| ON | ON | OFF | OFF | ON | ON | OFF | OFF | Momentary Pushbutton Module 4 |
| OFF | OFF | ON | OFF | ON | ON | OFF | OFF | Momentary Pushbutton Module 5 |
| ON | OFF | ON | OFF | ON | ON | OFF | OFF | Momentary Pushbutton Module 6 |
| OFF | ON | ON | OFF | ON | ON | OFF | OFF | Momentary Pushbutton Module 7 |
| ON | ON | ON | OFF | ON | ON | OFF | OFF | Momentary Pushbutton Module 8 |
| OFF | OFF | OFF | ON | ON | ON | OFF | OFF | Momentary Pushbutton Module 9 |
| ON | OFF | OFF | ON | ON | ON | OFF | OFF | Momentary Pushbutton Module 10 |
| OFF | ON | OFF | ON | ON | ON | OFF | OFF | Momentary Pushbutton Module 11 |
| ON | ON | OFF | ON | ON | ON | OFF | OFF | Momentary Pushbutton Module 12 |
| OFF | OFF | ON | ON | ON | ON | OFF | OFF | Momentary Pushbutton Module 13 |
| ON | OFF | ON | ON | ON | ON | OFF | OFF | Momentary Pushbutton Module 14 |
| OFF | ON | ON | ON | ON | ON | OFF | OFF | Momentary Pushbutton Module 15 |
| ON | ON | ON | ON | ON | ON | OFF | OFF | Momentary Pushbutton Module 16 |

## Documentation for Previous Product Versions

****Latching Pushbutton Module****

[Latching Pushbutton Module Datasheet](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/latching-pushbutton-module-datasheet(1).pdf) [Latching Pushbutton Module User Manual](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/latching-pushbutton-module-user-manual.pdf)

[Momentary Pushbutton Module Datasheet - MachineMotion (2nd Gen)](https://cdn.document360.io/3eee4d14-5ca0-4ea6-b426-1c19393e6a5e/Images/Documentation/Momentary%20Pushbutton%20Module%20Datasheet.pdf)