Machine-Logic-SDK v1.13.2 and lower

Prev Next

MachineLogic Python Programming v1.13.2 Interface

Compatibility

Vention’s previous Python API User Manuals can be found in the ‘Documentation for Previous Releases’ at the bottom of this page.

This table specifies the compatibility of the Python package versions with the Vention’s MachineMotion and Pendant versions.

Package

MachineMotion

Pendant

v1.12.x*

v2.13.x

v3.2, v3.3

v1.13.0

>=v2.14.x

>=v3.4

v1.13.1

>=v2.15.x

>=v3.5

v1.13.2

>=v2.15.x

>=v3.5

*Package versions <1.13.0 were published to PyPi under the package name machine-code-python-sdk

Documentation for Previous Releases

Change Log

[1.13.2] - 2024-11-11

Added

  • Added robot async move capabilities with the addition of the following methods accessible off the Robot class: execute_sequence_async, movej_async, movel_async, wait_for_motion_async. Also added the following robot state: move_in_progress.

Changed:

  • Updated documentation to reflect the new async methods and state.

[1.13.1] - 2024-07-18

Added

  • Introduced the new Scene class to the SDK, accessible off of Machine class by a new method get_scene(). Scene is a software representation of the scene containing assets such as reference frames and targets for robots as defined within the MachineLogic Scene Assets pane.

  • Added get_calibration_frame method to the new Scene class which returns a software representation of a Calibration Frame (CalibrationFrame) as defined within the scene assets pane.

  • Added get_default_value, get_calibrated_value, and set_calibrated_value to the new CalibrationFrame class, allowing users to calibrate their robot programmatically.

Changed

  • Updated the documentation to reflect the new classes Scene, and CalibrationFrame, along with their respective methods: get_calibration_frame (Scene), get_default_value (CalibrationFrame), get_calibrated_value(CalibrationFrame), and set_calibrated_value (CalibrationFrame).

  • New compatibility matrix in documentation to define compatibilities between SDK versions, MachineMotion versions and Pendant versions.

[1.13.0] - 2024-04-28

Added

  • Made ip_address optional in Machine class constructor to allow for more flexible deployment configurations.

  • New PathFollower class implemented and importable through machinelogic. A Path Follower Object is a group of Actuators,
      Digital Inputs and Digital Outputs that enable execution of smooth predefined paths.
      These paths are defined with G-Code instructions. See Vention’s G-code interface documentation for a list of supported commands:

Changed

  • Updated documentation to reflect the new optional ip_address parameter in the Machine class.

  • Modified RobotOperationalState by adding two new states: UNKNOWN = 4 and NEED_MANUAL_INTERVENTION = 5.

  • Modified RobotSafetyState by removing: PROTECTIVE_STOP = 4 and adding: SAFEGUARD_STOP = 4.

[1.12.1] - 2023-02-28

  • Initial python package release

Motion Features

When the Python program ends, any motion that is still executing will continue their execution. If you want to wait for a motion to complete, you should call:

actuator.wait_for_move_completion()

Asynchronous moves will not wait for the motion to complete before terminating the program.

The ‘continuous_move’ function will run forever if not stopped by the program.

Machine

A software representation of the entire Machine. A Machine is defined as any number of MachineMotions, each containing their own set of axes, outputs, inputs, pneumatics, bag grippers, and AC Motors. The Machine class offers a global way to retrieve these various components using the friendly names that you’ve defined in your MachineLogic configuration.

To create a new Machine with default settings, you can simply write:

machine = Machine()

If you need to connect to services running on a different machine or IP address, you can specify the IP address as follows:

machine = Machine("192.168.7.2")

You should only ever have a single instance of this object in your program.

get_ac_motor

  • Description Retrieves an AC Motor by name.        

    • Parameters

      • name

        • Description The name of the AC Motor.

        • Type str

    • Returns

      • Description The AC Motor that was found.

      • Type IACMotor

    • Raises

      • Type MachineMotionException                

        • Description If it is not found.

get_actuator

  • Description Retrieves an Actuator by name.

    • Parameters

      • name

        • Description The name of the Actuator.

        • Type str

    • Returns

      • Description The Actuator that was found.

      • Type IActuator

    • Raises

      • Type MachineException

        • Description If we cannot find the Actuator.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")# Always home the actuator before starting to ensure position is properly calibrated.
my_actuator.home(timeout=10)

start_position = my_actuator.state.position
print("starting at position: ", start_position)

target_distance = 150.0  # mm

my_actuator.move_relative(
    distance=target_distance,
    timeout=10,  # seconds)

# first_move_end_position is approx. equal to start_position + target_distance.
first_move_end_position = my_actuator.state.position
print("first move finished at position: ", first_move_end_position)# move back to starting position
target_distance = -1 * target_distance
my_actuator.move_relative(
    distance=target_distance,
    timeout=10,  # seconds)

# approx. equal to start_position,
end_position = my_actuator.state.position
print("finished back at position: ", end_position)

get_bag_gripper

  • Description Retrieves a Bag Gripper by name.        

    • Parameters

      • name

        • Description The name of the Bag Gripper

        • Type str

    • Returns

      • Description The Bag Gripper that was found.

      • Type IBagGripper

    • Raises

      • Type MachineMotionException                

        • Description If it is not found.

from machinelogic import Machine

machine = Machine()
my_bag_gripper = machine.get_bag_gripper("Bag Gripper")

get_input

  • Description Retrieves an DigitalInput by name.        

    • Parameters

      • name

        • Description The name of the DigitalInput.

        • Type str

    • Returns

      • Description The DigitalInput that was found.

      • Type IDigitalInput

    • Raises

      • Type MachineException                

        • Description If we cannot find the DigitalInput.

    from machinelogic import Machine
    
    machine = Machine()
    
    my_input = machine.get_input("Input")
    
    if my_input.state.value:
        print(f"{my_input.configuration.name} is HIGH")else:
        print(f"{my_input.configuration.name} is LOW")

get_machine_motion

  • Description Retrieves an IMachineMotion instance by name.        

    • Parameters

      • name

        • Description The name of the MachineMotion.

        • Type str

    • Returns

      • Description The MachineMotion that was found.

      • Type IMachineMotion

    • Raises

      • Type MachineException                

        • Description If we cannot find the MachineMotion.

from machinelogic import Machine, MachineException

machine = Machine()

my_controller_1 = machine.get_machine_motion("Controller 1")

configuration = my_controller_1.configuration

print("Name:", configuration.name)print("IP Address:", configuration.ip_address)

get_output

  • Description Retrieves an Output by name.        

    • Parameters

      • name

        • Description The name of the Output

        • Type str

    • Returns

      • Description The Output that was found.

      • Type IOutput

    • Raises

      • Type MachineException                

        • Description If we cannot find the Output.

from machinelogic import Machine, MachineException, DigitalOutputException

machine = Machine()
my_output = machine.get_output("Output")

my_output.write(True)  # Write "true" to the Output
my_output.write(False)  # Write "false" to the Output

get_pneumatic

  • Description Retrieves a Pneumatic by name.        

    • Parameters

      • name

        • Description The name of the Pneumatic.

        • Type str

    • Returns

      • Description The Pneumatic that was found.

      • Type IPneumatic

    • Raises

      • Type MachineException                

        • Description If we cannot find the Pneumatic.

import time
from machinelogic import Machine

machine = Machine()
my_pneumatic = machine.get_pneumatic("Pneumatic")# Idle
my_pneumatic.idle_async()
time.sleep(1)

# Push
my_pneumatic.push_async()
time.sleep(1)

# Pull
my_pneumatic.pull_async()
time.sleep(1)

get_robot

  • Description Retrieves a Robot by name. If no name is specified, then returns the first Robot.        

    • Parameters

      • name

        • Description The Robot name. If it’s None, then the first Robot in the Robot list is returned.

        • Type str

    • Returns

      • Description The Robot that was found.

      • Type IRobot

    • Raises

      • Type MachineException                

        • Description If the Robot is not found.

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

# Example of use: moving robot to specified joint angles in deg
my_robot.movej([0, -90, 120, -90, -90, 0])

get_scene

  • Description Returns the scene instance        

    • Returns

      • Description The instance of the scene containing the scene assets.

      • Type IScene

    • Raises

      • Type MachineException                

        • Description If failed to find the scene

on_mqtt_event

  • Description Attach a callback function to an MQTT topic.        

    • Parameters

      • topic

        • Description The topic to listen on.

        • Type str

      • callback

        • Description A callback where the first argument is the topic and the second is the message.

        • Type Union[Callable[[str, str], None], None]

import time
from machinelogic import Machine


machine = Machine()

my_event_topic = "my_custom/event/topic"# A "callback" function called everytime a new mqtt event on my_event_topic is received.def event_callback(topic: str, message: str):
    print("new mqtt event:", topic, message)


machine.on_mqtt_event(my_event_topic, event_callback)
machine.publish_mqtt_event(my_event_topic, "my message")

time.sleep(2)

machine.on_mqtt_event(my_event_topic, None)  # remove the callback.

publish_mqtt_event

  • Description Publish an MQTT event.        

    • Parameters

      • topic

        • Description Topic to publish.

        • Type str

      • message

        • Description Optional message.

        • Type Optional[str]

        • Default None

import time
import json
from machinelogic import Machine

machine = Machine()

# Example for publishing a cycle-start and cycle-end topic and message# to track application cycles in MachineAnalytics
cycle_start_topic = "application/cycle-start"
cycle_end_topic = "application/cycle-end"
cycle_message = {
    "applicationId":"My Python Application",
    "cycleId":"default"
    }
json_cycle_message = json.dumps(cycle_message)

while True:
    machine.publish_mqtt_event(cycle_start_topic, json_cycle_message)
    print("Cycle Start")
    time.sleep(5)
    machine.publish_mqtt_event(cycle_end_topic, json_cycle_message)
    time.sleep(1)
    print("Cycle end")

MachineMotion

A software representation of a MachineMotion controller. The MachineMotion is comprised of many actuators, inputs, outputs, pneumatics, ac motors, and bag grippers. It keeps a persistent connection to MQTT as well.

You should NEVER construct this object yourself. Instead, it is best to rely on the Machine instance to provide you with a list of the available MachineMotions.

configuration

  • Description MachineMotionConfiguration: The representation of the configuration associated with this MachineMotion.

Actuator

A software representation of an Actuator. An Actuator is defined as a motorized axis that can move by discrete distances. It is not recommended that you construct this object yourself. Rather, you should query it from a Machine instance:

E.g.:

machine = Machine()
my_actuator = machine.get_actuator("Actuator")

In this example, “New actuator” is the friendly name assigned to the Actuator in the MachineLogic configuration page.

configuration

  • Description ActuatorConfiguration: The representation of the configuration associated with this MachineMotion.

home

  • Description Home the Actuator synchronously.        

    • Parameters

      • timeout

        • Description The timeout in seconds.

        • Type float

    • Raises

      • Type ActuatorException                

        • Description If the home was unsuccessful or request timed out.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")

my_actuator.home(timeout=10)

lock_brakes

  • Description Locks the brakes on this Actuator.        

    • Raises

      • Type ActuatorException                

        • Description If the brakes failed to lock.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")

my_actuator.unlock_brakes()

# Home the actuator before starting to ensure position is properly calibrated
my_actuator.home(timeout=10)
my_actuator.move_relative(distance=100.0)

my_actuator.lock_brakes()

# This move will fail because the brakes are now locked.
my_actuator.move_relative(distance=-100.0)

move_absolute

  • Description Moves absolute synchronously to the specified position.        

    • Parameters

      • position

        • Description The position to move to.

        • Type float

      • timeout

        • Description The timeout in seconds.

        • Type float

    • Raises

      • Type ActuatorException                

        • Description If the move was unsuccessful.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")# Always home the actuator before starting to ensure position is properly calibrated.
my_actuator.home(timeout=10)


my_actuator.move_absolute(
    position=150.0,  # millimeters
    timeout=10,  # seconds)

move_absolute_async

  • Description Moves absolute asynchronously.        

    • Parameters

      • position

        • Description The position to move to.

        • Type float

    • Raises

      • Type ActuatorException                

        • Description If the move was unsuccessful.

import time
from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")

# Always home the actuator before starting to ensure position is properly calibrated.
my_actuator.home(timeout=10)

target_position = 150.0  # millimeters

# move_*_async will start the move and return without waiting for the move to complete.
my_actuator.move_absolute_async(target_position)

while my_actuator.state.move_in_progress:
    print("move is in progress...")
    time.sleep(1)

# end_position will be approx. equal to target_position.
end_position = my_actuator.state.position
print("finished at position: ", end_position)

move_continuous_async

  • Description Starts a continuous move. The Actuator will keep moving until it is stopped.        

    • Parameters

      • speed

        • Description The speed to move with.

        • Type float

        • Default 100.0

      • acceleration

        • Description The acceleration to move with.

        • Type float

        • Default 100.0

    • Raises

      • Type ActuatorException                

        • Description If the move was unsuccessful.

import time
from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")

# Always home the actuator before starting to ensure position is properly calibrated.
my_actuator.home(timeout=10)

target_speed = 100.0  # mm/s
target_acceleration = 500.0  # mm/s^2
target_deceleration = 600.0  # mm/s^2

# move_*_async will start the move and return without waiting for the move to complete.
my_actuator.move_continuous_async(target_speed, target_acceleration)

time.sleep(10)  # move continuously for ~10 seconds.

my_actuator.stop(target_deceleration)  # decelerate to stopped.

move_relative

  • Description Moves relative synchronously by the specified distance.        

    • Parameters

      • distance

        • Description The distance to move.

        • Type float

      • timeout

        • Description The timeout in seconds.

        • Type float

    • Raises

      • Type ActuatorException                

        • Description If the move was unsuccessful.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")# Always home the actuator before starting to ensure position is properly calibrated.
my_actuator.home(timeout=10)

start_position = my_actuator.state.position
print("starting at position: ", start_position)

target_distance = 150.0  # mm

my_actuator.move_relative(
    distance=target_distance,
    timeout=10,  # seconds)

# first_move_end_position is approx. equal to start_position + target_distance.
first_move_end_position = my_actuator.state.position
print("first move finished at position: ", first_move_end_position)# move back to starting position
target_distance = -1 * target_distance
my_actuator.move_relative(
    distance=target_distance,
    timeout=10,  # seconds)

# approx. equal to start_position,
end_position = my_actuator.state.position
print("finished back at position: ", end_position)

move_relative_async

  • Description Moves relative asynchronously by the specified distance.        

    • Parameters

      • distance

        • Description The distance to move.

        • Type float

    • Raises

      • Type ActuatorException

        • Description If the move was unsuccessful.

import time
from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")

# Always home the actuator before starting to ensure position is properly calibrated.
my_actuator.home(timeout=10)

start_position = my_actuator.state.position
print("starting at position: ", start_position)

target_distance = 150.0  # mm

# move_*_async will start the move and return without waiting for the move to complete.
my_actuator.move_relative_async(distance=150.0)

while my_actuator.state.move_in_progress:
    print("move is in progress...")
    time.sleep(1)

# end_position will be approx. equal to start_position + target_distance.
end_position = actuator.state.position
print("finished at position", end_position)

set_acceleration

  • Description Sets the max acceleration for the Actuator.        

    • Parameters

      • acceleration

        • Description The new acceleration.

        • Type float

    • Raises

      • Type ActuatorException                

        • Description If the request was unsuccessful.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")

target_speed = 100.0  # mm/s
target_acceleration = 500.0  # mm/s^2

my_actuator.set_speed(target_speed)
my_actuator.set_acceleration(target_acceleration)

set_speed

  • Description Sets the max speed for the Actuator.        

    • Parameters

      • speed

        • Description The new speed.

        • Type float

    • Raises

      • Type ActuatorException                

        • Description If the request was unsuccessful.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")

target_speed = 100.0  # mm/s
target_acceleration = 500.0  # mm/s^2

my_actuator.set_speed(target_speed)
my_actuator.set_acceleration(target_acceleration)

state

  • Description ActuatorState: The representation of the current state of this MachineMotion.

stop

  • Description Stops movement on this Actuator. If no argument is provided, then a quickstop is emitted which will abruptly stop the motion. Otherwise, the actuator will decelerate following the provided acceleration.        

    • Parameters

      • acceleration

        • Description Deceleration speed.

        • Type float

    • Raises

      • Type ActuatorException                

        • Description If the Actuator failed to stop.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")

deceleration = 500  # mm/s^2
my_actuator.stop(deceleration)  # Deceleration is an optional parameter# The actuator will stop as quickly as possible if no deceleration is specified.

unlock_brakes

  • Description Unlocks the brakes on this Actuator.        

    • Raises

      • Type ActuatorException                

        • Description If the brakes failed to unlock.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")

my_actuator.unlock_brakes()

# Home the actuator before starting to ensure position is properly calibrated
my_actuator.home(timeout=10)
my_actuator.move_relative(distance=100.0)

my_actuator.lock_brakes()

# This move will fail because the brakes are now locked.
my_actuator.move_relative(distance=-100.0)

wait_for_move_completion

  • Description Waits for motion to complete before commencing the next action.        

    • Parameters

      • timeout

        • Description The timeout in seconds, after which an exception will be thrown.

        • Type float

    • Raises

      • Type ActuatorException                

        • Description If the request fails or the move did not complete in the allocated amount of time.

    from machinelogic import Machine
    
    machine = Machine()
    my_actuator = machine.get_actuator("Actuator")
    
    # Always home the actuator before starting to ensure position is properly calibrated.
    my_actuator.home(timeout=10)
    
    
    target_position = 150.0  # millimeters# move_*_async will start the move and return without waiting for the move to complete.
    my_actuator.move_absolute_async(target_position)print("move started...")
    my_actuator.wait_for_move_completion(timeout=10)print("motion complete.")# end_position will be approx. equal to target_position.
    end_position = my_actuator.state.position
    print("finished at position: ", end_position)
    
    

ActuatorState

Representation of the current state of an Actuator instance. The values in this class are updated in real time to match the physical reality of the Actuator.

brakes

  • Description float: The current state of the brakes of the Actuator. Set to 1 if locked, otherwise 0.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")print(my_actuator.state.brakes)

end_sensors

  • Description Tuple[bool, bool]: A tuple representing the state of the [ home, end ] sensors.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")print(my_actuator.state.end_sensors)

move_in_progress

  • Description bool: The boolean is True if a move is in progress, otherwise False.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")print(my_actuator.state.move_in_progress)

output_torque

  • Description dict[str, float]: The current torque output of the Actuator.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")print(my_actuator.state.output_torque)

position

  • Description float: The current position of the Actuator.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")print(my_actuator.state.position)

speed

  • Description float: The current speed of the Actuator.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")print(my_actuator.state.speed)

ActuatorConfiguration

Representation of the configuration of an Actuator instance. This configuration defines what your Actuator is and how it should behave when work is requested from it.

actuator_type

  • Description ActuatorType: The type of the Actuator.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")print(my_actuator.configuration.actuator_type)

controller_id

  • Description str: The controller id of the Actuator

home_sensor

  • Description Literal[“A”, “B”]: The home sensor port, either A or B.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")print(my_actuator.configuration.home_sensor)

ip_address

  • Description str: The IP address of the Actuator.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")print(my_actuator.configuration.ip_address)

name

  • Description str: The name of the Actuator.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")print(my_actuator.configuration.name)

units

  • Description Literal[“deg”, “mm”]: The units that the Actuator functions in.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")print(my_actuator.configuration.units)

uuid

  • Description str: The Actuator’s ID.

from machinelogic import Machine

machine = Machine()
my_actuator = machine.get_actuator("Actuator")print(my_actuator.configuration.uuid)

ActuatorGroup

A helper class used to group N-many Actuator instances together so that they can be acted upon as a group. An ActuatorGroup may only contain Actuators that are on the same MachineMotion controller.

E.g.:

machine = Machine()
my_actuator_1 = machine.get_actuator("Actuator 1")
my_actuator_2 = machine.get_actuator("Actuator 2")
actuator_group = ActuatorGroup(my_actuator_1, my_actuator_2)

lock_brakes

  • Description Locks the brakes for all Actuators in the group.        

    • Raises

      • Type ActuatorGroupException                

        • Description If the brakes failed to lock on a single Actuator in the group.

from machinelogic import Machine, ActuatorGroup

machine = Machine()
my_actuator_1 = machine.get_actuator("Actuator 1")
my_actuator_2 = machine.get_actuator("Actuator 2")

# Always home the actuators before starting to ensure position is properly calibrated.
my_actuator_1.home(timeout=10)
my_actuator_2.home(timeout=10)

actuator_group = ActuatorGroup(my_actuator_1, my_actuator_2)
actuator_group.set_speed(100.0)  # mm/s
actuator_group.set_acceleration(500.0)  # mm/s^2

actuator_group.lock_brakes()

# This move will fail because the brakes are locked.
actuator_group.move_absolute((50.0, 120.0), timeout=10)

move_absolute

  • Description Moves absolute synchronously to the tuple of positions.        

    • Parameters

      • position

        • Description The positions to move to. Each value corresponds 1-to-1 with the actuators tuple provided to the constructor.

        • Type Tuple[float, …]

      • timeout

        • Description The timeout in seconds after which an exception is thrown.

        • Type float

        • Default DEFAULT_MOVEMENT_TIMEOUT_SECONDS

    • Raises

      • Type ActuatorGroupException                

        • Description If the request fails or the timeout occurs.

from machinelogic import Machine, ActuatorGroup

machine = Machine()
my_actuator_1 = machine.get_actuator("Actuator 1")
my_actuator_2 = machine.get_actuator("Actuator 2")

# Always home the actuators before starting to ensure position is properly calibrated.
my_actuator_1.home(timeout=10)
my_actuator_2.home(timeout=10)

actuator_group = ActuatorGroup(my_actuator_1, my_actuator_2)
actuator_group.set_speed(100.0)  # mm/s
actuator_group.set_acceleration(500.0)  # mm/s^2


target_positions = (100.0, 200.0)  # (mm - actuator1, mm - actuator2)

actuator_group.move_absolute(target_positions, timeout=10)

move_absolute_async

  • Description Moves absolute asynchronously to the tuple of positions.        

    • Parameters

      • distance

        • Description The positions to move to. Each value corresponds 1-to-1 with the actuators tuple provided to the constructor.

        • Type Tuple[float, …]

    • Raises

      • Type ActuatorGroupException                

        • Description If the request fails.

from machinelogic import Machine, ActuatorGroup

machine = Machine()
my_actuator_1 = machine.get_actuator("Actuator 1")
my_actuator_2 = machine.get_actuator("Actuator 2")

# Always home the actuators before starting to ensure position is properly calibrated.
my_actuator_1.home(timeout=10)
my_actuator_2.home(timeout=10)

actuator_group = ActuatorGroup(my_actuator_1, my_actuator_2)
actuator_group.set_speed(100.0)  # mm/s
actuator_group.set_acceleration(500.0)  # mm/s^2

target_positions = (75.0, 158.0)  # (mm - actuator1, mm - actuator2)

# move_*_async will start the move and return without waiting for the move to complete.
actuator_group.move_absolute_async(target_positions)print("move started..")

actuator_group.wait_for_move_completion()print("motion completed.")

move_relative

  • Description Moves relative synchronously by the tuple of distances.        

    • Parameters

      • distance

        • Description The distances to move each Actuator. Each value corresponds 1-to-1 with the actuators tuple provided to the constructor.

        • Type Tuple[float, …]

      • timeout

        • Description The timeout in seconds after which an exception is thrown.

        • Type float

        • Default DEFAULT_MOVEMENT_TIMEOUT_SECONDS

    • Raises

      • Type ActuatorGroupException                

        • Description If the request fails or the timeout occurs

from machinelogic import Machine, ActuatorGroup

machine = Machine()
my_actuator_1 = machine.get_actuator("Actuator 1")
my_actuator_2 = machine.get_actuator("Actuator 2")

# Always home the actuators before starting to ensure position is properly calibrated.
my_actuator_1.home(timeout=10)
my_actuator_2.home(timeout=10)

actuator_group = ActuatorGroup(my_actuator_1, my_actuator_2)
actuator_group.set_speed(100.0)  # mm/s
actuator_group.set_acceleration(500.0)  # mm/s^2


target_distances = (-120.0, 240.0)  # (mm - actuator1, mm - actuator2)

actuator_group.move_relative(target_distances, timeout=10)

move_relative_async

  • Description Moves relative asynchronously by the tuple of distances.        

    • Parameters

      • distance

        • Description The distances to move each Actuator. Each value corresponds 1-to-1 with the actuators tuple provided to the constructor.

        • Type Tuple[float, …]

    • Raises

      • Type ActuatorGroupException                

        • Description If the request fails.

import time
from machinelogic import Machine, ActuatorGroup

machine = Machine()
actuator1 = machine.get_actuator("My Actuator #1")
actuator2 = machine.get_actuator("My Actuator #2")

# Always home the actuators before starting to ensure position is properly calibrated.
actuator1.home(timeout=10)
actuator2.home(timeout=10)

actuator_group = ActuatorGroup(actuator1, actuator2)
actuator_group.set_speed(100.0)  # mm/s
actuator_group.set_acceleration(500.0)  # mm/s^2


target_distances = (-120.0, 240.0)  # (mm - actuator1, mm - actuator2)

# move_*_async will start the move and return without waiting for the move to complete.
actuator_group.move_relative_async(target_distances)

while actuator_group.state.move_in_progress:
    print("motion is in progress..")
    time.sleep(1)

print("motion complete")

set_acceleration

  • Description Sets the acceleration on all Actuators in the group.        

    • Parameters

      • acceleration

        • Description The acceleration to set on all Actuators in the group.

        • Type float

    • Raises

      • Type ActuatorGroupException                

        • Description If the acceleration failed to set on any Actuator in the group.

set_speed

  • Description Sets the speed on all Actuators in the group.        

    • Parameters

      • speed

        • Description The speed to set on all Actuators in the group.

        • Type float

    • Raises

      • Type ActuatorGroupException                

        • Description If the speed failed to set on any Actuator in the group.

state

  • Description ActuatorGroupState: The state of the ActuatorGroup.

stop

  • Description Stops movement on all Actuators in the group.        

    • Raises

      • Type ActuatorGroupException                

        • Description If any of the Actuators in the group failed to stop.

unlock_brakes

  • Description Unlocks the brakes on all Actuators in the group.        

    • Raises

      • Type ActuatorGroupException                

        • Description If the brakes failed to unlock on a single Actuator in the group.

from machinelogic import Machine, ActuatorGroup

machine = Machine()
my_actuator_1 = machine.get_actuator("Actuator 1")
my_actuator_2 = machine.get_actuator("Actuator 2")

# Always home the actuators before starting to ensure position is properly calibrated.
my_actuator_1.home(timeout=10)
my_actuator_2.home(timeout=10)

actuator_group = ActuatorGroup(my_actuator_1, my_actuator_2)
actuator_group.set_speed(100.0)  # mm/s
actuator_group.set_acceleration(500.0)  # mm/s^2

actuator_group.lock_brakes()

# This move will fail because the brakes are locked.
actuator_group.move_absolute((50.0, 120.0), timeout=10)

wait_for_move_completion

  • Description Waits for motion to complete on all Actuators in the group.        

    • Parameters

      • timeout

        • Description The timeout in seconds, after which an exception will be thrown.

        • Type float

    • Raises

      • Type ActuatorGroupException                

        • Description If the request fails or the move did not complete in the allocated amount of time.

from machinelogic import Machine, ActuatorGroup

machine = Machine()
my_actuator_1 = machine.get_actuator("Actuator 1")
my_actuator_2 = machine.get_actuator("Actuator 2")

# Always home the actuators before starting to ensure position is properly calibrated.
my_actuator_1.home(timeout=10)
my_actuator_2.home(timeout=10)

actuator_group = ActuatorGroup(my_actuator_1, my_actuator_2)
actuator_group.set_speed(100.0)  # mm/s
actuator_group.set_acceleration(500.0)  # mm/s^2

target_positions = (75.0, 158.0)  # (mm - actuator1, mm - actuator2)

# move_*_async will start the move and return without waiting for the move to complete.
actuator_group.move_absolute_async(target_positions)print("move started..")

actuator_group.wait_for_move_completion()print("motion completed.")

Robot

A software representation of a Robot. It is not recommended that you construct this object yourself. Rather, you should query it from a Machine instance:

E.g.:

machine = Machine()
my_robot = machine.get_robot("Robot")

In this example, “Robot” is the friendly name assigned to the actuator in the MachineLogic configuration page.

compute_forward_kinematics

  • Description Computes the forward kinematics from joint angles.        

    • Parameters

      • joint_angles

        • Description The 6 joint angles, in degrees.

        • Type JointAnglesDegrees

    • Returns

      • Description Cartesian pose, in mm and degrees

      • Type CartesianPose

    • Raises

      • Type ValueError                

        • Description Throws an error if the joint angles are invalid.

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

# Joint angles, in degrees
joint_angles = [
    176.68,   # j1
    -35.95,   # j2
     86.37,   # j3
   -150.02,   # j4
    -90.95,   # j5
    -18.58,   # j6]
computed_robot_pose = my_robot.compute_forward_kinematics(joint_angles)print(computed_robot_pose)

compute_inverse_kinematics

  • Description Computes the inverse kinematics from a Cartesian pose.        

    • Parameters

      • cartesian_position

        • Description The end effector’s pose, in mm and degrees,
          where the angles are extrinsic Euler angles in XYZ order.

        • Type CartesianPose

    • Returns

      • Description Joint angles, in degrees.

      • Type JointAnglesDegrees

    • Raises

      • Type ValueError                

        • Description Throws an error if the inverse kinematic solver fails.

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

cartesian_position = [
     648.71,  # x in millimeters
    -313.30,  # y in millimeters
     159.28,  # z in millimeters
     107.14,  # rx in degrees
    -145.87,  # ry in degrees
      15.13,  # rz in degrees]

computed_joint_angles = my_robot.compute_inverse_kinematics(cartesian_position)print(computed_joint_angles)

configuration

  • Description The Robot configuration.

create_sequence

  • Description Creates a sequence-builder object for building a sequence of robot movements. This method is expected to be used with the append_*
    methods.        

    • Returns

      • Description A sequence builder object.

      • Type SequenceBuilder

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

# Create an arbitrary Cartesian waypoint, that is 10mm or 10 degrees away from the current position
cartesian_waypoint = [i + 10 for i in my_robot.state.cartesian_position]

# Create an arbitrary joint waypoint, that is 10 degrees away from the current joint angles
joint_waypoint = [i + 10 for i in my_robot.state.joint_angles]

cartesian_velocity = 100.0  # millimeters per second
cartesian_acceleration = 100.0  # millimeters per second squared
blend_factor_1 = 0.5

joint_velocity = 10.0  # degrees per second
joint_acceleration = 10.0  # degrees per second squared
blend_factor_2 = 0.5with my_robot.create_sequence() as seq:
    seq.append_movel(
        cartesian_waypoint, cartesian_velocity, cartesian_acceleration, blend_factor_1
    )
    seq.append_movej(joint_waypoint, joint_velocity, joint_acceleration, blend_factor_2)

# Alternate Form:
seq = my_robot.create_sequence()
seq.append_movel(cartesian_waypoint)
seq.append_movej(joint_waypoint)
my_robot.execute_sequence(seq)

execute_sequence

  • Description Moves the robot through a specific sequence of joint and linear motions.        

    • Parameters

      • sequence

        • Description The sequence of target points.

        • Type SequenceBuilder

    • Returns

      • Description True if successful.

      • Type bool

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

# Create an arbitrary Cartesian waypoint, that is 10mm or 10 degrees away from the current position
cartesian_waypoint = [i + 10 for i in my_robot.state.cartesian_position]

# Create an arbitrary joint waypoint, that is 10 degrees away from the current joint angles
joint_waypoint = [i + 10 for i in my_robot.state.joint_angles]

cartesian_velocity = 100.0  # millimeters per second
cartesian_acceleration = 100.0  # millimeters per second squared
blend_factor_1 = 0.5

joint_velocity = 10.0  # degrees per second
joint_acceleration = 10.0  # degrees per second squared
blend_factor_2 = 0.5

seq = my_robot.create_sequence()
seq.append_movel(
    cartesian_waypoint, cartesian_velocity, cartesian_acceleration, blend_factor_1
)
seq.append_movej(joint_waypoint, joint_velocity, joint_acceleration, blend_factor_2)
my_robot.execute_sequence(seq)

execute_sequence_async

  • Description Moves the robot through a specific sequence of joint and linear motions asynchronously.        

    • Parameters

      • sequence

        • Description The sequence of target points.

        • Type SequenceBuilder

    • Returns

      • Description True if successful.

      • Type bool

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

# Create an arbitrary Cartesian waypoint, that is 10mm or 10 degrees away from the current position
cartesian_waypoint = [i + 10 for i in my_robot.state.cartesian_position]

# Create an arbitrary joint waypoint, that is 10 degrees away from the current joint angles
joint_waypoint = [i + 10 for i in my_robot.state.joint_angles]

cartesian_velocity = 100.0  # millimeters per second
cartesian_acceleration = 100.0  # millimeters per second squared
blend_factor_1 = 0.5

joint_velocity = 10.0  # degrees per second
joint_acceleration = 10.0  # degrees per second squared
blend_factor_2 = 0.5

seq = my_robot.create_sequence()
seq.append_movel(
    cartesian_waypoint, cartesian_velocity, cartesian_acceleration, blend_factor_1
)
seq.append_movej(joint_waypoint, joint_velocity, joint_acceleration, blend_factor_2)

my_robot.execute_sequence_async(seq)

print("Robot is executing sequence asynchronously.")
my_robot.wait_for_motion_completion()print("Robot has finished executing sequence.")

move_stop

  • Description Stops the robot current movement.        

    • Returns

      • Description True if the robot was successfully stopped, False otherwise.

      • Type bool

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

my_robot.move_stop()

movej

  • Description Moves the robot to a specified joint position.        

    • Parameters

      • target

        • Description The target joint angles, in degrees.

        • Type JointAnglesDegrees

      • velocity

        • Description The joint velocity to move at, in degrees per second.

        • Type DegreesPerSecond

      • acceleration

        • Description The joint acceleration to move at, in
          degrees per second squared.

        • Type DegreesPerSecondSquared

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

joint_velocity = 10.0  # degrees per second
joint_acceleration = 10.0  # degrees per second squared

# Joint angles, in degrees
joint_angles = [
    86.0,  # j1
     0.0,  # j2
    88.0,  # j3
     0.0,  # j4
    91.0,  # j5
     0.0,  # j6]

my_robot.movej(
    joint_angles,
    joint_velocity,
    joint_acceleration,)

movej_async

  • Description Moves the robot to a specified joint position asynchronously.        

    • Parameters

      • target

        • Description The target joint angles, in degrees.

        • Type JointAnglesDegrees

      • velocity

        • Description The joint velocity to move at, in degrees per second.

        • Type DegreesPerSecond

      • acceleration

        • Description The joint acceleration to move at, in
          degrees per second squared.

        • Type DegreesPerSecondSquared

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

joint_velocity = 10.0  # degrees per second
joint_acceleration = 10.0  # degrees per second squared

# Joint angles, in degrees
joint_angles = [
    86.0,  # j1
     0.0,  # j2
    88.0,  # j3
     0.0,  # j4
    91.0,  # j5
     0.0,  # j6]

my_robot.movej_async(
  joint_angles,
  joint_velocity,
  joint_acceleration,)print("Robot is moving asynchronously to the specified joint angles.")
my_robot.wait_for_motion_completion()print("Robot has finished moving to the specified joint angles.")

movel

  • Description Moves the robot to a specified Cartesian position.        

    • Parameters

      • target

        • Description The end effector’s pose, in mm and degrees,
          where the angles are extrinsic Euler angles in XYZ order.

        • Type CartesianPose

      • velocity

        • Description The velocity to move at, in mm/s.

        • Type MillimetersPerSecond

      • acceleration

        • Description The acceleration to move at, in mm/s^2.

        • Type MillimetersPerSecondSquared

      • reference_frame

        • Description The reference frame to move relative to. If None,
          the robot’s base frame is used.

        • Type CartesianPose

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

linear_velocity = 100.0  # millimeters per second
linear_acceleration = 100.0  # millimeters per second squared

# Target Cartesian pose, in millimeters and degrees
cartesian_pose = [
   -267.8,    # x in millimeters
    -89.2,    # y in millimeters
    277.4,    # z in millimeters
   -167.8,    # rx in degrees
        0,    # ry in degrees
    -77.8,    # rz in degrees]

reference_frame = [
    23.56,    # x in millimeters-125.75,    # y in millimeters
     5.92,    # z in millimeters
     0.31,    # rx in degrees
     0.65,    # ry in degrees
    90.00,    # rz in degrees]

my_robot.movel(
    cartesian_pose,
    linear_velocity,  # Optional
    linear_acceleration,  # Optional
    reference_frame,  # Optional)

movel_async

  • Description Moves the robot to a specified Cartesian position asynchronously.        

    • Parameters

      • target

        • Description The end effector’s pose, in mm and degrees,
          where the angles are extrinsic Euler angles in XYZ order.

        • Type CartesianPose

      • velocity

        • Description The velocity to move at, in mm/s.

        • Type MillimetersPerSecond

      • acceleration

        • Description The acceleration to move at, in mm/s^2.

        • Type MillimetersPerSecondSquared

      • reference_frame

        • Description The reference frame to move relative to. If None,
          the robot’s base frame is used.

        • Type CartesianPose

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

linear_velocity = 100.0  # millimeters per second
linear_acceleration = 100.0  # millimeters per second squared

# Target Cartesian pose, in millimeters and degrees
cartesian_pose = [
   -267.8,    # x in millimeters
    -89.2,    # y in millimeters
    277.4,    # z in millimeters
   -167.8,    # rx in degrees
        0,    # ry in degrees
    -77.8,    # rz in degrees]

reference_frame = [
    23.56,    # x in millimeters-125.75,    # y in millimeters
     5.92,    # z in millimeters
     0.31,    # rx in degrees
     0.65,    # ry in degrees
    90.00,    # rz in degrees]

my_robot.movel_async(
    cartesian_pose,
    linear_velocity,  # Optional
    linear_acceleration,  # Optional
    reference_frame,  # Optional)print("Robot is moving asynchronously to the specified Cartesian pose.")
my_robot.wait_for_motion_completion()print("Robot has finished moving to the specified Cartesian pose.")

on_log_alarm

  • Description Set a callback to the log alarm.        

    • Parameters

      • callback

        • Description A callback function to be called when a robot alarm is received.

        • Type Callable[[IRobotAlarm], None]

    • Returns

      • Description The callback ID.

      • Type int

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")# The functon defined here is called when the specified alarm occursdef handle_log_alarm(alarm):
    print(alarm.level, alarm.error_code, alarm.description)


my_robot.on_log_alarm(handle_log_alarm)

on_system_state_change

  • Description Registers a callback for system state changes.        

    • Parameters

      • callback

        • Description The callback function.

        • Type Callable[[RobotOperationalState, RobotSafetyState], None]

    • Returns

      • Description The callback ID.

      • Type int

from machinelogic import Machine
from machinelogic.machinelogic.robot import RobotOperationalState, RobotSafetyState

machine = Machine()
my_robot = machine.get_robot("Robot")# The function defined here is called when the specified state change occursdef handle_state_change(robot_operational_state: RobotOperationalState, safety_state: RobotSafetyState):
    """
    A function that is called when the specified state change occurs.

    Args:
        robot_operational_state (RobotOperationalState): The current operational state of the robot.
        safety_state (RobotSafetyState): The current safety state of the robot.
    """
    print(robot_operational_state, safety_state)


callback_id = my_robot.on_system_state_change(handle_state_change)print(callback_id)

reset

  • Description Attempts to reset the robot to a normal operational state.        

    • Returns

      • Description True if successful.

      • Type bool

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

did_reset = my_robot.reset()print(did_reset)

# Robot state should be 'Normal'print(my_robot.state.operational_state)

set_payload

  • Description Sets the payload of the robot.        

    • Parameters

      • payload

        • Description The payload, in kg.

        • Type Kilograms

    • Returns

      • Description True if successful.

      • Type bool

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

# Weight in Kilograms
weight = 2.76
is_successful = my_robot.set_payload(weight)print(is_successful)

set_tcp_offset

  • Description Sets the tool center point offset.        

    • Parameters

      • tcp_offset

        • Description The TCP offset, in mm and degrees, where the angles
          are extrinsic Euler angles in XYZ order.

        • Type CartesianPose

    • Returns

      • Description True if the TCP offset was successfully set, False otherwise.

      • Type bool

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

# This offset will be applied in reference# to the end effector coordinate system
cartesian_offset = [
     10.87,   # x in millimeters
    -15.75,   # y in millimeters
    200.56,   # z in millimeters
      0.31,   # rx degrees
      0.65,   # ry degrees
      0.00,   # rz degrees]

is_successful = my_robot.set_tcp_offset(cartesian_offset)print(is_successful)

state

  • Description The current Robot state.

teach_mode

  • Description Put the robot into teach mode (i.e., freedrive).        

    • Returns

      • Description A context manager that will exit teach mode when it is closed.

      • Type TeachModeContextManager

import time

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

with my_robot.teach_mode():  # When all arguments inside this statement are complete, teach mode ends automatically
    print("Robot is now in teach mode for 5 seconds")
    time.sleep(5)

    # Robot should be in 'Freedrive'
    print(my_robot.state.operational_state)
    time.sleep(1)

time.sleep(1)

# Robot should be back to 'Normal'print(my_robot.state.operational_state)

wait_for_motion_completion

  • Description Waits for the robot to complete its current motion. Used in asynchronous movements.        

    • Parameters

      • timeout

        • Description The timeout in seconds, after which an exception will be thrown.

        • Type float

    • Returns

      • Description True if successful.

      • Type bool

    • Raises

      • Type ActuatorException                

        • Description If the request fails or the move did not complete in
          the allocated amount of time.

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

joint_velocity = 10.0  # degrees per second
joint_acceleration = 10.0  # degrees per second squared

# Joint angles, in degrees
joint_angles = [
    86.0,  # j1
     0.0,  # j2
    88.0,  # j3
     0.0,  # j4
    91.0,  # j5
     0.0,  # j6]

my_robot.movej_async(
  joint_angles,
  joint_velocity,
  joint_acceleration,)print("Robot is moving asynchronously to the specified joint angles.")
my_robot.wait_for_motion_completion()print("Robot has finished moving to the specified joint angles.")

RobotState

A representation of the robot current state.

cartesian_position

  • Description The end effector’s pose, in mm and degrees, where the angles are extrinsic Euler angles in XYZ order.

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

end_effector_pose = my_robot.state.cartesian_position
end_effector_position_mm = end_effector_pose[:3]
end_effector_orientation_euler_xyz_deg = end_effector_pose[-3:]print(f"End effector's pose: {end_effector_pose}")print(f"End effector's Cartesian position: {end_effector_position_mm}")print(f"End effector's Euler XYZ orientation: {end_effector_orientation_euler_xyz_deg}")

joint_angles

  • Description The robot current joint angles.

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")

print(my_robot.state.joint_angles)

move_in_progress

  • Description Check if the robot is currently moving.

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")print(my_robot.state.move_in_progress)

operational_state

  • Description The current robot operational state.

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")print(my_robot.state.operational_state)

safety_state

  • Description The current robot safety state.

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")print(my_robot.state.safety_state)

RobotConfiguration

A representation of the configuration of a Robot instance. This configuration defines what your Robot is and how it should behave when work is requested from it.

cartesian_velocity_limit

  • Description The maximum Cartesian velocity of the robot, in mm/s.

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")print(my_robot.configuration.cartesian_velocity_limit)

joint_velocity_limit

  • Description The robot joints’ maximum angular velocity, in deg/s.

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")print(my_robot.configuration.joint_velocity_limit)

name

  • Description The friendly name of the robot.

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")print(my_robot.configuration.name)

robot_type

  • Description The robot’s type.

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")print(my_robot.configuration.robot_type)

uuid

  • Description The robot’s ID.

from machinelogic import Machine

machine = Machine()
my_robot = machine.get_robot("Robot")print(my_robot.configuration.uuid)

RobotOperationalState

The robot’s operational state.

Possible values:

  • OFFLINE

  • NON_OPERATIONAL

  • FREEDRIVE

  • NORMAL

  • UNKNOWN

  • NEED_MANUAL_INTERVENTION

RobotSafetyState

The robot’s safety state.

Possible values:

  • NORMAL

  • EMERGENCY_STOP

  • REDUCED_SPEED

  • SAFEGUARD_STOP

  • UNKNOWN

SequenceBuilder

A builder for a sequence of moves.

append_movej

  • Description Append a movej to the sequence.        

    • Parameters

      • target

        • Description The target joint angles, in degrees.

        • Type JointAnglesDegrees

      • velocity

        • Description The velocity of the move, in degrees per second.

        • Type DegreesPerSecond

        • Default 10.0

      • acceleration

        • Description The acceleration of the move, in degrees per second squared.

        • Type DegreesPerSecondSquared

        • Default 10.0

      • blend_radius

        • Description The blend radius of the move, in millimeters.

        • Type Millimeters

        • Default 0.0

    • Returns

      • Description The builder.

      • Type SequenceBuilder

append_movel

  • Description Append a movel to the sequence.        

    • Parameters

      • target

        • Description The target pose.

        • Type CartesianPose

      • velocity

        • Description The velocity of the move, in millimeters per second.

        • Type MillimetersPerSecond

        • Default 100.0

      • acceleration

        • Description The acceleration of the move, in millimeters per second squared.

        • Type MillimetersPerSecondSquared

        • Default 100.0

      • blend_radius

        • Description The blend radius of the move, in millimeters.

        • Type Millimeters

        • Default 0.0

      • reference_frame

        • Description The reference frame for the target pose.

        • Type CartesianPose

        • Default None

    • Returns

      • Description The builder.

      • Type SequenceBuilder

DigitalInput

A software representation of an DigitalInput. It is not recommended that you construct this object yourself. Rather, you should query it from a Machine instance.

configuration

  • Description DigitalInputConfiguration: The configuration of the DigitalInput.

state

  • Description DigitalInputState: The state of the DigitalInput.

from machinelogic import Machine

machine = Machine()

my_input = machine.get_input("Input")

if my_input.state.value:
    print(f"{my_input.configuration.name} is HIGH")else:
    print(f"{my_input.configuration.name} is LOW")

DigitalInputState

Representation of the current state of an DigitalInput/DigitalOutput instance.

value

  • Description bool: The current value of the IO pin. True means high, while False means low. This is different from active/inactive, which depends on the active_high configuration.

DigitalInputConfiguration

Representation of the configuration of an DigitalInput/DigitalOutput. This configuration is established by the configuration page in MachineLogic.

active_high

  • Description bool: The value that needs to be set to consider the DigitalInput/DigitalOutput as active.

device

  • Description int: The device number of the DigitalInput/DigitalOutput.

ip_address

  • Description str: The ip address of the DigitalInput/DigitalOutput.

name

  • Description str: The name of the DigitalInput/DigitalOutput.

port

  • Description int: The port number of the DigitalInput/DigitalOutput.

uuid

  • Description str: The unique ID of the DigitalInput/DigitalOutput.

DigitalOutput

A software representation of an Output. It is not recommended that you construct this object yourself. Rather, you should query it from a Machine instance.

configuration

  • Description OutputConfiguration: The configuration of the Output.

write

  • Description Writes the value into the Output, with True being high and False being low.        

    • Parameters

      • value

        • Description The value to write to the Output.

        • Type bool

    • Raises

      • Type DigitalOutputException                

        • Description If we fail to write the value to the Output.

from machinelogic import Machine, MachineException, DigitalOutputException

machine = Machine()
my_output = machine.get_output("Output")

my_output.write(True)  # Write "true" to the Output
my_output.write(False)  # Write "false" to the Output

DigitalOutputConfiguration

Representation of the configuration of an DigitalInput/DigitalOutput. This configuration is established by the configuration page in MachineLogic.

active_high

  • Description bool: The value that needs to be set to consider the DigitalInput/DigitalOutput as active.

device

  • Description int: The device number of the DigitalInput/DigitalOutput.

ip_address

  • Description str: The ip address of the DigitalInput/DigitalOutput.

name

  • Description str: The name of the DigitalInput/DigitalOutput.

port

  • Description int: The port number of the DigitalInput/DigitalOutput.

uuid

  • Description str: The unique ID of the DigitalInput/DigitalOutput.

Pneumatic

A software representation of a Pneumatic. It is not recommended that you construct this object yourself. Rather, you should query it from a Machine instance:

E.g.:

machine = Machine()
my_pneumatic = machine.get_pneumatic("Pneumatic")

In this example, “Pneumatic” is the friendly name assigned to a Pneumatic in the MachineLogic configuration page.

configuration

  • Description PneumaticConfiguration: The configuration of the actuator.

idle_async

  • Description Idles the Pneumatic.        

    • Raises

      • Type PneumaticException                

        • Description If the idle was unsuccessful.

pull_async

  • Description Pulls the Pneumatic.        

    • Raises

      • Type PneumaticException                

        • Description If the pull was unsuccessful.

push_async

  • Description Pushes the Pneumatic.        

    • Raises

      • Type PneumaticException                

        • Description If the push was unsuccessful.

state

  • Description PneumaticState: The state of the actuator.

PneumaticConfiguration

Representation of a Pneumatic configuration.

device

  • Description int: The device of the axis.

input_pin_pull

  • Description Optional[int]: The optional pull in pin.

input_pin_push

  • Description Optional[int]: The optional push in pin.

ip_address

  • Description str: The IP address of the axis.

name

  • Description str: The name of the Pneumatic.

output_pin_pull

  • Description int: The pull out pin of the axis.

output_pin_push

  • Description int: The push out pin of the axis.

uuid

  • Description str: The ID of the Pneumatic.

ACMotor

A software representation of an AC Motor. It is not recommended that you construct this object yourself. Rather, you should query it from a Machine instance:

E.g.:

machine = Machine()
my_ac_motor = machine.get_ac_motor("AC Motor")

In this example, “AC Motor” is the friendly name assigned to an AC Motor in the MachineLogic configuration page.

configuration

  • Description ACMotorConfiguration: The configuration of the ACMotor.

move_forward

  • Description Begins moving the AC Motor forward.        

    • Raises

      • Type ACMotorException                

        • Description If the move was unsuccessful.

from time import sleep
from machinelogic import Machine

machine = Machine()
my_ac_motor = machine.get_ac_motor("AC Motor")

my_ac_motor.move_forward()
sleep(10)
my_ac_motor.stop()

move_reverse

  • Description Begins moving the AC Motor in reverse.        

    • Raises

      • Type ACMotorException                

        • Description If the move was unsuccessful.

import time
from machinelogic import Machine

machine = Machine()
my_ac_motor = machine.get_ac_motor("AC Motor")

# Move the AC motor in reverse
my_ac_motor.move_reverse()

# The AC motor will stop moving if the program terminates
time.sleep(10)

stop

  • Description Stops the movement of the AC Motor.        

    • Raises

      • Type ACMotorException                

        • Description If the stop was unsuccessful.

import time
from machinelogic import Machine

machine = Machine()

my_ac_motor = machine.get_ac_motor("AC Motor")

# Move the AC Motor forwards
my_ac_motor.move_forward()

# Do something here
time.sleep(10)

my_ac_motor.stop()

ACMotorConfiguration

Representation of a ACMotor configuration.

device

  • Description int: The device of the axis.

ip_address

  • Description str: The IP address of the axis.

name

  • Description str: The name of the Pneumatic.

output_pin_direction

  • Description int: The push out pin of the axis.

output_pin_move

  • Description int: The pull out pin of the axis.

uuid

  • Description str: The ID of the Pneumatic.

BagGripper

A software representation of a Bag Gripper. It is not recommended that you construct this object yourself. Rather, you should query it from a Machine instance:

E.g.:

machine = Machine()
my_bag_gripper = machine.get_bag_gripper("Bag Gripper")

In this example, “Bag Gripper” is the friendly name assigned to a Bag Gripper in the MachineLogic configuration page.

close_async

This is data

  • Description Closes the Bag Gripper.        

    • Raises

      • Type BagGripperException                

        • Description If the Bag Gripper fails to close.

import time
from machinelogic import Machine

machine = Machine()
my_bag_gripper = machine.get_bag_gripper("Bag Gripper")

# Open the Bag Gripper
my_bag_gripper.open_async()

# You can do something while the Bag Gripper is open
time.sleep(10)

# Close the Bag Gripper
my_bag_gripper.close_async()

configuration

  • Description BagGripperConfiguration: The configuration of the actuator.

open_async

  • Description Opens the Bag Gripper.        

    • Raises

      • Type BagGripperException                

        • Description If the Bag Gripper fails to open.

import time
from machinelogic import Machine

machine = Machine()
my_bag_gripper = machine.get_bag_gripper("Bag Gripper")

# Open the Bag Gripper
my_bag_gripper.open_async()

# You can do something while the Bag Gripper is open
time.sleep(10)

# Close the Bag Gripper
my_bag_gripper.close_async()

state

  • Description BagGripperState: The state of the actuator.

BagGripperConfiguration

Representation of a Bag gripper configuration.

device

  • Description int: The device of the Bag gripper.

input_pin_close

  • Description int: The close in pin of the Bag gripper.

input_pin_open

  • Description int: The open in pin of the Bag gripper.

ip_address

  • Description str: The IP address of the Bag gripper.

name

  • Description str: The name of the Bag gripper.

output_pin_close

  • Description int: The close out pin of the Bag gripper.

output_pin_open

  • Description int: The open out pin of the Bag gripper.

uuid

  • Description str: The ID of the Bag gripper.

PathFollower

Path Follower: A Path Follower Object is a group of Actuators, Digital Inputs and Digital Outputs that enable execution of smooth predefined paths. These paths are defined with G-Code instructions. See Vention’s G-code interface documentation for a list of supported commands: /technicaldocumentation/docs/

add_tool

  • Description Add a tool to be referenced by the M(3-5) $ commands        

    • Parameters

      • tool_id

        • Description Unique integer defining tool id.

        • Type int

      • m3_output

        • Description Output to map to the M3 Gcode command

        • Type IDigitalOutput

      • m4_output

        • Description Optional, Output to map to the M4 Gcode command

        • Type Union[IDigitalOutput, None]

    • Raises

      • Type PathFollowerException                

        • Description If the tool was not properly added.

from machinelogic import Machine, PathFollower

machine = Machine()
x_axis = machine.get_actuator("X_Actuator")
y_axis = machine.get_actuator("Y_Actuator")
m3_output = machine.get_output("M3_Output")
m4_output = machine.get_output("M4_Output")

GCODE = """
G90   ; Absolute position mode
G0 X60 Y110 F1200 ; Rapid move at 1200 mm/minute
M3 $1 ; Start tool 1 in clockwise direction
G1 X110 Y110 F1000 ; Travel move at 1000 mm/minute
M4 $1 ; counter clockwise now
G0 X50 Y50
M5 $1 ; Stop tool 1
G0 X1 Y1
"""

# Create PathFollower instance
path_follower = PathFollower(x_axis, y_axis)

# Associate a digital output with a GCode tool number
path_follower.add_tool(1, m3_output, m4_output)  # clockwise  # counterclockwise

path_follower.start_path(GCODE)

start_path

  • Description Start the path, returns when path is complete        

    • Parameters

      • gcode

        • Description Gcode path

        • Type str

    • Raises

      • Type PathFollowerException                

        • Description If failed to run start_path

from machinelogic import Machine, PathFollower

machine = Machine()

# must be defined in ControlCenter
x_axis = machine.get_actuator("X_Actuator")
y_axis = machine.get_actuator("Y_Actuator")

GCODE = """
(Operational mode commands)
G90   ; Absolute position mode
G90.1 ; Absolute arc centre
G21   ; Use millimeter units
G17   ; XY plane arcs
G64 P0.5 ; Blend move mode, 0.5 mm tolerance
(Movement and output commands)
G0 X60 Y110 F1200 ; Rapid move at 1200 mm/minute
G1 X110 Y110 F1000 ; Travel move at 1000 mm/minute
G2 X110 Y10 I100 J60 ; Clockwise arc
G1 X60 Y10
G2 X60 Y110 I60 J60
G4 P1.0 ; Dwell for 1 second
G0 X1 Y1
"""

# Create PathFollower instance
path_follower = PathFollower(x_axis, y_axis)

# Run your Gcode
path_follower.start_path(GCODE)

start_path_async

  • Description Start the path, nonblocking, returns immediately        

    • Parameters

      • gcode

        • Description Gcode path

        • Type str

    • Raises

      • Type PathFollowerException                

        • Description If failed to run start_path_async

from machinelogic import Machine, PathFollower
import time

machine = Machine()

# must be defined in ControlCenter
x_axis = machine.get_actuator("X_Actuator")
y_axis = machine.get_actuator("Y_Actuator")

GCODE = """
(Operational mode commands)
G90   ; Absolute position mode
G90.1 ; Absolute arc centre
G21   ; Use millimeter units
G17   ; XY plane arcs
G64 P0.5 ; Blend move mode, 0.5 mm tolerance
(Movement and output commands)
G0 X60 Y110 F1200 ; Rapid move at 1200 mm/minute
G1 X110 Y110 F1000 ; Travel move at 1000 mm/minute
G2 X110 Y10 I100 J60 ; Clockwise arc
G1 X60 Y10
G2 X60 Y110 I60 J60
G4 P1.0 ; Dwell for 1 second
G0 X1 Y1
"""

path_follower = PathFollower(x_axis, y_axis)

# Run your Gcode
path_follower.start_path_async(GCODE)

PATH_IN_PROGRESS = Truewhile PATH_IN_PROGRESS:
    time.sleep(0.5)
    path_state = path_follower.state
    PATH_IN_PROGRESS = path_state.running
    print(
        {
            "running": path_state.running,
            "line_number": path_state.line_number,
            "current_command": path_state.current_command,
            "error": path_state.error,
            "speed": path_state.speed,
            "acceleration": path_state.acceleration,
        }
    )

state

  • Description Current state of the path follower

stop_path

  • Description Abruptly stop the path following procedure. Affects all actuators in the PathFollower instance        

    • Raises

      • Type PathFollowerException                

        • Description If failed to stop path

wait_for_path_completion

  • Description Wait for the path to complete

from machinelogic import Machine, PathFollower

machine = Machine()

# must be defined in ControlCenter
x_axis = machine.get_actuator("X_Actuator")
y_axis = machine.get_actuator("Y_Actuator")

GCODE = """
(Operational mode commands)
G90   ; Absolute position mode
G90.1 ; Absolute arc centre
G21   ; Use millimeter units
G17   ; XY plane arcs
G64 P0.5 ; Blend move mode, 0.5 mm tolerance
(Movement and output commands)
G0 X60 Y110 F1200 ; Rapid move at 1200 mm/minute
G1 X110 Y110 F1000 ; Travel move at 1000 mm/minute
G2 X110 Y10 I100 J60 ; Clockwise arc
G1 X60 Y10
G2 X60 Y110 I60 J60
G4 P1.0 ; Dwell for 1 second
G0 X1 Y1
"""

# Create PathFollower instance
path_follower = PathFollower(x_axis, y_axis)

# Run your Gcode asynchronously
path_follower.start_path_async(GCODE)

# Waits for path completion before continuing with program
path_follower.wait_for_path_completion()print("Path Complete")

PathFollowerState

PathFollower State

acceleration

  • Description float: The current tool acceleration in millimeters/second^2

current_command

  • Description Union[str, None]: In-progress command of gcode script.

error

  • Description Union[str, None]: A description of errors encountered during path execution.

line_number

  • Description int: Current line number in gcode script.

running

  • Description bool: True if path following in progress.

speed

  • Description float: The current tool speed in millimeters/second

Scene

A software representation of the scene containing assets that describe and define reference frames and targets for robots.

Only a single instance of this object should exist in your program.

get_calibration_frame

  • Description Gets a calibration frame from scene assets by name        

    • Parameters

      • name

        • Description Friendly name of the calibration frame asset

        • Type str

    • Returns

      • Description The found calibration frame

      • Type ICalibrationFrame

    • Raises

      • Type SceneException                

        • Description If the scene asset is not found

from machinelogic import Machine

machine = Machine()
scene = machine.get_scene()

# Assuming we have a calibration frame defined# in Scene Assets called "calibration_frame_1"
calibration_frame = scene.get_calibration_frame("calibration_frame_1")

default_value = calibration_frame.get_default_value()

print(default_value)

CalibrationFrame

A calibration frame, as defined in the scene assets pane, is represented in software. It is measured in millimeters and degrees, with angles given as extrinsic Euler angles in XYZ order.

get_calibrated_value

  • Description Gets the calibration frame’s calibrated values.        

    • Returns

      • Description The calibrated value of the calibration frame
        in mm and degrees, where the angles are extrinsic Euler angles in XYZ order.

      • Type CartesianPose

    • Raises

      • Type SceneException                

        • Description If failed to get the calibrated value

from machinelogic import Machine

machine = Machine()
scene = machine.get_scene()

# Assuming we have a calibration frame defined# in Scene Assets called "calibration_frame_1"
calibration_frame = scene.get_calibration_frame("calibration_frame_1")

calibrated_value = calibration_frame.get_calibrated_value()

print(calibrated_value)

get_default_value

  • Description Gets the calibration frame’s default values.        

    • Returns

      • Description The nominal value of the calibration frame
        in mm and degrees, where the angles are extrinsic Euler angles in XYZ order.

      • Type CartesianPose

    • Raises

      • Type SceneException                

        • Description If failed to get the default value

from machinelogic import Machine

machine = Machine()
scene = machine.get_scene()

# Assuming we have a calibration frame defined# in Scene Assets called "calibration_frame_1"
calibration_frame = scene.get_calibration_frame("calibration_frame_1")

default_value = calibration_frame.get_default_value()

print(default_value)

set_calibrated_value

  • Description Sets the calibration frame’s calibrated values.        

    • Parameters

      • frame

        • Description The calibrated values of the Calibration Frame in mm and degrees,
          where the angles are extrinsic Euler angles in XYZ order.

        • Type CartesionPose

    • Raises

      • Type SceneException                

        • Description If failed to set the calibrated value

from machinelogic import Machine

machine = Machine()
scene = machine.get_scene()

# Assuming we have a calibration frame defined# in Scene Assets called "calibration_frame_1"
calibration_frame = scene.get_calibration_frame("calibration_frame_1")

# CartesianPose in mm and degrees, where the angles are# extrinsic Euler angles in XYZ order.
calibrated_cartesian_pose = [100, 100, 50, 90, 90, 0]

calibration_frame.set_calibrated_value(calibrated_cartesian_pose)

Exceptions

ActuatorException

An exception thrown by an Actuator

Args:

VentionException (VentionException): Super class

args

  • Description

with_traceback

  • Description Exception.with_traceback(tb) – set self.traceback to tb and return self.

MachineException

An exception thrown by the Machine

Args:

Exception (VentionException): Super class

args

  • Description

with_traceback

  • Description Exception.with_traceback(tb) – set self.traceback to tb and return self.

RobotException

An exception thrown by a Robot

Args:

VentionException (VentionException): Super class

args

  • Description

with_traceback

  • Description Exception.with_traceback(tb) – set self.traceback to tb and return self.

MachineMotionException

An exeption thrown by a MachineMotion

Args:

VentionException (VentionException): Super class

args

  • Description

with_traceback

  • Description Exception.with_traceback(tb) – set self.traceback to tb and return self.

DigitalInputException

An exception thrown by an INput

Args:

VentionException (VentionException): Super class

args

  • Description

with_traceback

  • Description Exception.with_traceback(tb) – set self.traceback to tb and return self.

DigitalOutputException

An exception thrown by an Output

Args:

VentionException (VentionException): Super class

args

  • Description

with_traceback

  • Description Exception.with_traceback(tb) – set self.traceback to tb and return self.

ActuatorGroupException

An exception thrown by an ActuatorGroup

Args:

VentionException (VentionException): Super class

args

  • Description

with_traceback

  • Description Exception.with_traceback(tb) – set self.traceback to tb and return self.

EstopException

An exception thrown by the Machine

Args:

Exception (VentionException): Super class

args

  • Description

with_traceback

  • Description Exception.with_traceback(tb) – set self.traceback to tb and return self.

PathFollowingException

An exception thrown by a path following operation

Args:

VentionException(__type__): Super class

args

  • Description

with_traceback

  • Description Exception.with_traceback(tb) – set self.traceback to tb and return self.