Belt Rack Actuator

Prev Next

Overview

The belt rack actuator offers high speeds, high linear forces, good accuracy, and modularity.

Configure it to suit your needs; this actuator has two options for linear guides, four for sensors, and six for powertrains, plus the ability to add a brake or locking handwheel.

This document covers requirements for current version of MachineMotion controller. For previous version, refer to link below:

Documentation for Previous Product Versions

Composition

What’s the difference between a belt rack actuator and any other belt actuator? The belt rack actuator has a fixed rack attached to the extrusion. It works like a ladder, which the belt engages with and uses to pull itself along.

In a standard belt rack configuration, the motor and carriage move together while the belt is fixed in place with the extrusion. By contrast, with our other belt actuators (enclosed timing belt actuator) the motor is fixed in place and the belt moves with the carriage.

Belt rack section view.

Belt rack section view.

Other belt actuators rely on the belt being clamped at both ends—whereas the rack allows there to be a much shorter length of belt under tension. This increases stiffness, which improves positional accuracy and allows longer actuators to be built.

Two sets of idler wheels are mounted inside the belt rack housing. They function as belt tensioners and increase the contact with the driving pulley.

Belt rack exploded view.

Belt rack exploded view.

  1. A series of M8 x 1.25 threaded holes in the housing let you attach a wide variety of Vention parts to the actuator.

  2. NEMA 34 motor or gearbox mount.

  3. A 50-mm wide belt provides high rigidity, strength, and a long service life. It’s mounted tooth-side down, which reduces the risk of contaminants affecting its performance.

  4. Each rack segment is 180 mm long and made of high-strength plastic. They’re mounted to the extrusion with two screws.

  5. Two belt clamps, one at each end of the actuator, hold the belt in place and serve as mounts for end stops.

  6. Two set screws let you adjust the belt tension.

  7. Eight locking screws fix the tensioner in place.

  8. A set of either roller wheels or linear bearings and shaft guide the actuator.

  9. Mounting options: The actuator can be assembled on 45 x 45 mm, 45 x 90 mm or 90 x 90 mm Vention extrusions. The most common is 45 x 90 mm.

Applications

Flexible orientations

In general, this actuator can provide motion in any of the cartesian directions and at any angle. It can be mounted with the belt facing up, down, or sideways.

Either the extrusion or the motor and housing can be fixed in place. When the extrusion is fixed, the motor and housing will move along the actuator. When the latter are fixed, the extrusion moves.

Robot range extenders

Use robot range extenders to move a robot between workstations. Range extenders built using belt rack actuators are accurate, fast, and can have long ranges.

Cobot range extender application.

Cobot range extender application.

Typically a carriage is built on top of the belt rack housing, which increases the distance between linear bearings and allows even large cobots to be mounted.

Z-axis systems

Z-axis systems are used in applications like cartesian palletizers. They typically have the housing fixed to a gantry while the extrusion travels up and down to move the tool vertically.

This configuration is ideal because it allows the actuator to clear objects inside the machine such as conveyors, pallets, and goods. Using a 5:1 reduction gearbox, the actuator can lift up to 167 kg.

3 Axis cartesian system with belt rack z-axis.

3 Axis cartesian system with belt rack z-axis.

Technical Specifications

Tech specs

Displacement ratio

125 mm/turn

Force per unit of input torque (N / Nm)*

50.3

Maximum input torque (Nm)

32.6

Max allowable Peak Axial Force (N)**

1800

Actuator Efficiency

65-75%

Max lifting capacity

167 kg

Repeatability including backlash (mm)

±0.3

Total Backlash (mm)

0.25

Motor compatibility

NEMA 34, 14-mm shaft with 5-mm key

Sensor compatibility

Inductive proximity sensors with mounts

Length modularity

180 mm increments

Maximum Length (belt facing up)

3420 mm

Maximum Length (other directions)

1800 mm

*Note: This value assumes 100% efficiency. Actual efficiency depends on factors such as: orientation, installation quality and what the actuator is driving.

**Note: Maximum allowable peak force should not be exceeded. If exceeded, the rack segment may slip on the extrusion and/or the belt tooth may be damaged.

Compatible guide

The belt rack actuator requires external linear guides in order to function properly. You can use either roller wheels or linear bearings. Read our linear guides document to learn more. Note that at least four guiding elements are required.

Linear bearing.

Linear bearing

Roller wheel.

Roller wheel

Compatible accessories

Use the belt rack actuator with Vention’s 5:1 gearbox, right-angle gearbox, power-off brake, and/or locking hand wheel.

5:1 Reduction gearbox.

5:1 Reduction gearbox

Handwheel adapter.

Handwheel adapter

Power off brake.

Power off brake

If you’re using this actuator in a z-axis application, we strongly recommend adding a shock absorber. It helps prevent the actuator from getting damaged in the event of a power failure.

Load capacity

The load capacity of the housing depends on the type of guides used. Linear bearings can support a higher load than roller wheels.

The spacing between guiding elements affects the allowable moment forces, and the number of guiding elements dictates the allowable linear forces in each cardinal direction. For a full breakdown of how to calculate each, see our linear guides document.

Driving Force

The belt rack actuator can be configured with six different combinations of motor and gearbox. Both the right-angle and standard gearboxes have a ratio of 5:1 and are considered to have the same force curve. In general, these gearboxes divide speed by five, but multiply force by five for a given motor speed.

If you know how much speed and force your application needs, the charts below will help you decide if you’ll need a gearbox. Select a motor and gearbox configuration that ensures that the desired speed and force fall under the curve.

Graph showing the relationship between force and speed for different machine models.

Belt rack force v. linear speed

Graph showing the relationship between force and speed for a belt rack system.

Belt rack with gearbox force v. linear speed

Notes:

  • These performance curves are made with our motors and controller at steady state conditions. Using others motors or controllers will have different behavior therefore performance and reliability cannot be guaranteed.

  • Motors are equipped with an integrated safety mechanism known as I²T protection, which prevents overheating. This function continuously monitors the current drawn by the motor over time. If the motor operates at full load for an extended period (approximately 40–60 seconds), the I²T protection engages and limits the current, thereby reducing the available torque. The dashed lines in the graph illustrate the motor’s performance under these conditions. Once the motor has cooled sufficiently, it automatically returns to normal operating mode.

  • Performance curves represent peak torque and speed values. Actual continuous performance may be lower due to I²T protection in the driver. For applications involving continuous, sustained torque output, contact Vention support for thermal derating guidelines or continuous-duty application advice.

Selecting the right motion parameters

  1. Determine motion requirements: Start by defining the load that needs to be moved and the required acceleration using basic kinematic equations.

  2. Calculate required force: Apply Newton’s second law (F = m * a) to determine the resultant force the actuator must provide.

  3. Reference performance curves: On the Force vs Speed graphs, locate the maximum achievable speed corresponding to the required force.

If operation is near the limits of the performance curve and you observe non-smooth motion or excessive following error (discrepancy between requested position and actual position), reduce the requested speed and/or acceleration. Lowering these values decreases system demand, which improves control stability and motion quality. Reducing the inertia ratio may also help the system response (see below).

Inertia Ratio

Calculating Inertia Ratio

Vention servo motor inertia values:

  • MO-SM-030-0003: 3.74×10⁻⁴ kg*m²

  • MO-SM-030-0002: 1.48×10⁻⁴ kg*m²

  • MO-SM-030-0001: 0.915×10⁻⁴ kg*m²

Sample Calculation

Belt Rack actuator, with a 5:1 gearbox, moving 40kg + 10kg of external hardware (this include the mass of the motor), driven by a large motor.

Note: For most applications, an inertia ratio of 100:1 or lower is recommended. Adding a gearbox can help reduce the ratio. Generally, lowering the inertia ratio of a system results in a better response/control. If your application exceeds the recommended 100:1 inertia ratio, we encourage you to contact our Application Engineering team for a technical assessment of its feasibility.

Adding end stops

Unlike enclosed actuators, this actuator requires an additional end stop. Rubber bumper can be mounted to act as an end stop.

End stop with rubber bumper.

End stop with rubber bumper

Placing sensors

Home and end position sensors inform MachineMotion of the axis zero location. Vention uses inductive proximity sensors for position sensing. It’s critical to design their mounts properly for precise and safe operation. First, the sensors must not be able to collide with other parts of the machine. Second, the sensor must trigger on a flat metal surface, such as a plate, gusset, or extrusion.

There are many options for mounting sensors. Below are a few examples.

Sensor mount, parallel to axis on housing.

Sensor mount, parallel to axis on housing

Sensor mount, perpendicular to axis on housing.

Sensor mount, perpendicular to axis on housing

Sensor mount, perpendicular to axis on extrusion.

Sensor mount, perpendicular to axis on extrusion

Another thing to consider is the cable that attaches the sensor to the motor. It’s often easier to mount the sensors to the housing or gantry system. That way, you don’t need to pass the sensor cables through a drag chain attached to the motor, which reduces the amount of cabling required.

Assembly

Assembling a belt rack is a simple process that takes about an hour, depending on the actuator length.

  1. If using linear bearings, attach their shafts on either side of the extrusion. Then slide the linear bearings onto the shaft.

    Install linear guides.

    Install linear guides

  2. Attach each rack segment to the extrusion with the provided M6 flat-head screws. It is a good idea to apply a low to medium strength loctite on these screws.

    Important: Leave these loose so that the rack can slide along the extrusion slightly. The screws will be tightened later.

  3. Tighten the first rack segment in its final position, the torque should be between 4-5Nm. Excess tightening can warp the racks.

    Install first rack segment

  4. Place the belt, teeth side down, into this first rack segment. Its cut end should be flush with the end of the rack. Secure it in place with the clamp and M8 x 18 mm bolt. (HW-FN-003-0018 & MO-LM-042-0011). Make sure that the clamp is fully supported by the extrusion.

    Clamp the belt in place.

    Clamp the belt in place

    End clamp should be fully supported by extrusion

  5. Push the belt down on the second rack, a clamp will help to hold it in place. For belt rack actuators above 2m in length, two clamps will be needed to help keep the belt in place during assembly. When the belt is clamped down, the rack will move slightly so that a roughly 1-mm gap appears between the first and second segments (see arrow). Tighten the second rack segment in place. Tighten the bolt furthest from the first rack segment, then peel back the belt in order to tighten the second bolt. These bolts should be tightened to 4-5 Nm.

    Aligning the first two racks.

    Aligning the first two racks

  6. Check that the belt still fits well into the second rack when pushed down. If not, repeat step 5.

  7. Repeat steps 5 and 6 one more time, so that three rack segments are fixed to the extrusion with the proper gap.

  8. Thread the belt through the housing as shown. Using a 5 mm Allen key(arrow in picture below), push the belt up between the drive pulley and the large idler. If this is not possible, use the 5 mm Allen key to remove the idler assembly (four bolts on the top of the housing).

    Threading the belt through the belt rack housing.

    Threading the belt through the belt rack housing

  9. Loosen the 8x M6 Screws with a 5 mm Allen key. Then position each of the tensioners in the middle position using the set screws on the ends. Re-tighten each screw to 9-11 Nm. The middle position makes the next installation steps easier, since it sets the correct belt length inside the actuator housing. It will be adjusted slightly later.

    Locking screws

    M6 Tension Locking screws

    Tension adjustment set screw

  10. Gently pull the loose end of the belt taught. It is not necessary to pull with much force, but keeping the belt tight at this step will help ensure the teeth mesh properly between the drive pulley, rack segments and belt. Mesh the belt and rack together by lowering the housing assembly and belt onto the rack segment.

  11. Attach either linear bearings or roller wheels to the housing using M8 x 12 mm screws.

  12. Attach the next rack segments:

    1. Move the next rack segment flush with the end of the previous one.

    2. Clamp the belt down on either side of the joint.

    3. Tighten the accessible screw.

    4. Remove the clamp on the new segment and tighten the screw

    5. Move the free clamp to the next segment, then remove the other clamp and move it to the new joint. Always “leapfrog” the clamps, never leaving the belt unclamped. This will keep the belt under a slight amount of tension. This ensures that new rack segments are aligned properly.

  13. Repeat step 11 until all rack segments are attached.

  14. Attach the second belt clamp.

  15. Cycle the actuator back and forth. It may be necessary to adjust the belt tension slightly to improve the smoothness of the actuator. You will need to adjust the tension if:

    1. The belt starts to jump out of the racks. This indicates that the belt is under too much tension.

    2. There is a jerkiness to the actuator or there is excessive backlash. Tension is too low.

  16. To adjust the tension, loosen the 8x M6 Screws with a 5 mm Allen key, then use the set tension adjustment set screw to increase or decrease tension. Tightening the bolt increases tension and vice versa. Try to keep both sides at similar tension. Make small adjustments (1/4 turn of the set screw at a time) to find the optimal setting. Make sure to tighten the locking screws when complete to 9-11 Nm.

  17. Attach the motor or powertrain components.

Notes:

  • When installing motors, apply a small amount of grease to the motor shaft so that it is lightly coated. This will reduce the possibility of fretting corrosion occurring during operation, making future removal easier.

  • Moreover, do not use excessive force (hammering, prying or using screws to “push” the motor) to install the motor.

16. Attach any accessories, such as sensors or end stops.

Maintenance

For maintenance instructions, please see the maintenance tech doc.

Documentation for Previous Product Versions