Sensors Datasheet

Prev Next

MachineMotion Sensors

image

image

Name

Non-Flush Inductive Proximity Sensor

Flush Inductive Proximity Sensor

Part Number

CE-SN-004-0001

CE-SN-004-0003

Applications

  • Homing sensor

  • End-stop sensor

  • Object detection

  • Homing sensor

  • End-stop sensor

  • Object detection

Presence Detection Material

Steel, Aluminum and other metals

Steel, Aluminum and other metals

Detection Range

  • 10 mm for Steel & other ferrous material

  • 4mm for Aluminum

  • 8 mm for Steel & other ferrous material

  • 3mm for Aluminum

Sensor Type

Inductive proximity

Inductive proximity

Output Type

NC, NPN

NC, NPN

Operating Voltage

10 - 30 V

10 - 30 V

Current Consumption

10 mA

10 mA

Voltage Drop

< 2.5 V

< 2.5 V

Cable Color

Black

Black

Cable Material

PUR

PUR

Cable Length

5 m

5 m

Sensor Side Connector

M12 4-pin quick-disconnect

M12 4-pin quick-disconnect

Controller Side Connector

M12 4-pin quick-disconnect

M12 4-pin quick-disconnect

Operating Temperature

- 40C to + 80C

- 40C to + 85C

Housing Material

Brass white bronze coated

Brass white bronze coated

Ingress Protection

IP65

IP65

Detection LED

Yes, orange visible through connector

Yes, orange visible through connector

Body Thread

M18

M18

Diameter

18 mm

18 mm

Sensor Length

60 mm

45 mm

Weight

0.3 kg

0.3 kg

NPN Photoelectric Sensors (Compatible with Digital I/O Module V2)

A laser sensor emitting a red beam for precise measurement applications.

Name

Keyence PR-G M18 NPN/PNP Diffuse Sensor (Sn 120)

Keyence PR-G M18 NPN/PNP Diffuse Sensor (Sn 500)

Thrubeam Keyence PR-G M18 NPN/PNP Sensor (Sn 30000)

Retro-Reflective Keyence PR-G M18 NPN/PNP Sensor with Mirror (Sn 2900)

Retro-Reflective Keyence PR-G M18 NPN/PNP Sensor with Reflective Tape (Sn 1100)

Laser Keyence LR-Z M18 NPN/PNP Sensor (Sn 490)

Part Number

CE-SN-007-0023

CE-SN-007-0007

CE-SN-007-0009

CE-SN-007-0011

CE-SN-007-0016

CE-SN-007-0021

Applications

  • Object detection

  • Presence detection

  • Object detection

  • Presence detection

  • Object detection

  • Presence detection

  • Object detection

  • Presence detection

  • Object detection

  • Presence detection

  • Object detection

  • Presence detection

Presence Detection Material

Non-transparent materials

Non-transparent materials

Non-transparent materials

Non-transparent materials

Non-transparent materials

Metals, dark/bright surfaces, transparent materials (via U.C.D. function)

Detection Range

120 mm

500 mm

30000 mm

100 - 4200 mm

100 - 4200 mm

25–490 mm

Sensor Type

Photo-Electric, Diffuse

Photo-Electric, Diffuse

Photo-Electric, Through Beam

Photo-Electric, Retro-Reflective with Mirror

Photo-Electric, Retro-Reflective with Reflective Tape

Self-contained CMOS laser sensor

Sensing Type

Light-on

Light-on

Programmable light-on/dark-on

Programmable light-on/dark-on

Programmable light-on/dark-on

Light-ON / Dark-ON selectable

Output Type

Bipolar (NPN & PNP)

Bipolar (NPN & PNP)

Bipolar (NPN & PNP)

Bipolar (NPN & PNP)

Bipolar (NPN & PNP)

Bipolar (NPN & PNP)

Operating Voltage

10 - 30 V

10 - 30 V

10 - 30 V

10 - 30 V

10 - 30 V

10 - 30 V

Current Consumption

450 mW max. (15 mA max. at 24 V, 21 mA max. at 12 V)

450 mW max. (15 mA max. at 24 V, 21 mA max. at 12 V)

Transmitter: 450 mW max.

(15 mA max. at 24 V, 15 mA max. at 12 V)

Receiver: 360 mW max.

(12 mA max. at 24 V, 15 mA max. at 12 V)

450 mW max. (15 mA max. at 24 V, 21 mA max. at 12 V)

450 mW max. (15 mA max. at 24 V, 21 mA max. at 12 V)

450 mW or less (18 mA or less at 24 V, 34 mA or less at 12 V)

Voltage Drop

< 2 V

< 2 V

< 2 V

< 2 V

< 2 V

< 2 V

Cable Color

Black

Black

Black

Black

Black

Black

Cable Length

5 m

5 m

5 m

5 m

5 m

5 m

Sensor Side Cable Connector

M12 4-pin female quick-disconnect

M12 4-pin female quick-disconnect

M12 4-pin female quick-disconnect

M12 4-pin female quick-disconnect

M12 4-pin female quick-disconnect

M12 4-pin female quick-disconnect

I/O Module Side Cable Connector

M12 4-pin male quick-disconnect (receiver signal on pin #2)

M12 4-pin male quick-disconnect (receiver signal on pin #2)

M12 4-pin male quick-disconnect (receiver signal on pin #2)

M12 4-pin male quick-disconnect (receiver signal on pin #2)

M12 4-pin male quick-disconnect (receiver signal on pin #2)

M12 4-pin male (via mating cable)

Operating Temperature

- 20C to + 70C

- 20C to + 70C

- 20C to + 70C

- 20C to + 70C

- 20C to + 70C

- 10C to + 50C

Housing Material

Stainless Steel

Stainless Steel

Stainless Steel

Stainless Steel

Stainless Steel

Stainless Steel

Ingress Protection

IP68 & IP69K

IP68 & IP69K

IP68 & IP69K

IP68 & IP69K

IP68 & IP69K

IP68 & IP69K

Detection Indicator

7-segment display (0 to 999), Output indicator (yellow)

7-segment display (0 to 999), Output indicator (yellow)

Transmitter: Power indicator (green)

Receiver: Output indicator (yellow),

Stable operation indicator (green)

7-segment display (0 to 999), Output indicator (yellow)

7-segment display (0 to 999), Output indicator (yellow)

3-digit 7-segment display (white),

output indicator (yellow),

DATUM indicator (orange),

1 spot indicator (green)

Mounting Thread

M18 or 2x M3

M18 or 2x M3

M18 or 2x M3

M18 or 2x M3

M18 or 2x M3

M18 or 2x M3

Weight

0.045 kg

0.045 kg

0.085 kg

0.045 kg

0.045 kg

0.075 kg

Previously Compatible NPN Photoelectric Sensors (Compatible with Digital I/O Module V2)

image

image

Name

Retro-Reflective Photo-Electric Sensor

Diffuse Photo-Electric Sensor

Part Number

CE-SN-003-0001 v2
CE-SN-003-0004 v2

CE-SN-007-0001 v2
CE-SN-007-0004 v2

Applications

  • Object detection

  • Presence detection

  • Object detection

  • Presence detection

Presence Detection Material

Non-transparent materials

Metals and plastics (except for IR invisible materials)

Detection Range

2500 mm

15 - 300 mm

Sensor Type

Retro-Reflective

Photo-Electric, Diffuse

Sensing Type

Programmable light-on/dark-on

Programmable light-on/dark-on

Output Type

CE-SN-003-0001 v2 NPN
CE-SN-003-0004 v2 PNP

CE-SN-007-0001 v2 NPN
CE-SN-007-0004 v2 PNP

Operating Voltage

10 - 36 V

10 - 36 V

Current Consumption

20 mA

25 mA

Voltage Drop

< 2.5 V

< 2.5 V

Cable Color

Black

Black

Cable Material

PUR

PUR

Cable Length

5 m

5 m

Sensor Side Cable Connector

M12 4-pin female quick-disconnect

M12 4-pin female quick-disconnect

I/O Module Side Cable Connector

M12 4-pin male quick-disconnect (signal on pin #2)

M12 4-pin male quick-disconnect (signal on pin #2)

Operating Temperature

- 25C to + 80C

- 25C to + 80C

Housing Material

Stainless Steel

Stainless Steel

Ingress Protection

IP67

IP67

Detection Indicator

Orange LED

Orange LED

Mounting Thread

M18

M18

Face Dimension

M18 diameter

M18 diameter

Sensor Length

72 mm

72 mm

Weight

0.3 kg

0.3 kg

Pinout of Vention’s sensors

Inductive and photoelectric sensors (M12, A-coded, male cable end) :

Pin

Description

1

24 VDC

2

Sensor signal output

3

Ground

4

NC

Inductive sensors (M12, A-coded, no cable) :

Pin

Description

1

24 VDC

2

Sensor signal output

3

Ground

4

NC

Photoelectric sensors (M12, A-coded, no cable) :

Pin

Description

1

24 VDC

2

NC

3

Ground

4

Sensor signal output

Mounting Hardware

image

image

image

Name

Left Timing Belt Sensor Bumper

Right Timing Belt Sensor Bumper

Universal M18 Sensor Bracket

M18 Sensor Bracket

Part Number

MO-LM-015-0001 v2

MO-LM-015-0002 v2

CE-HW-001-0002

CE-HW-001-0003 v3

Compatibility

All sensors

All sensors

All sensors

All sensors