MachineMotion AI Controller Datasheet

Prev Next

Introduction

MachineMotion AI datasheet contains detailed technical specifications by model, such as: features, functional pinouts, electrical and communication interfaces, electronics & embedded software specifications and unit dimensions.

Overview

MachineMotion AI is an advanced industrial automation controller, designed to power the next generation of motion control and AI-driven automation. It integrates NVIDIA technology to enable AI-enabled and autonomous robotics. MachineMotion AI supports up to 20 motors via EtherCAT, offers plug-and-play connectivity with a broad ecosystem of automation components, and includes built-in networking, safety, and I/O expansion capabilities.

This document covers requirements for current version of MachineMotion controller. For previous version, refer to link below:

Documentation for Previous Product Versions

Features

  • AI-Powered Automation: Equipped with NVIDIA Orin NX16GB / Orin Nano 8GB processors for AI-driven robotics and machine vision applications.

  • EtherCAT Connectivity: Support up to 20 motors via EtherCAT daisy-chaining of motors.

  • Integrated Safety System: Dedicated ports for safety HMI, robot safety and child devices.

  • Expanded I/O Support:

    • 2x RS485 ports for Vention I/O modules, supporting up to 128 digital inputs and 128 digital outputs.

    • 1x port for EtherCAT-compatible IO-Link Masters.

  • Built-in Networking: 2x Gigabit Ethernet, Wi-Fi, and LTE connectivity for seamless remote monitoring and OTA updates.

  • Camera Integration: PoE live camera and PoE vision camera support.

  • Higher Power Capacity: Up to 3,000W motion power output with MachineMotion AI Pro.

  • Cloud-Connected Security: TLS 1.2 & 1.3 encryption for secure remote access.

  • Linux-Based OS: Compatible with Python and MachineLogic programming interfaces.

  • IP54 Industrial Enclosure: Ensures durability in industrial environments with passive or fan-assisted cooling.

  • Status Light: Integrated in MachineMotion AI controller and motors for quick diagnostics

  • Control Center software, including:

    • Settings to configure your MachineMotion, download its logs, configure its Ethernet and Wi-Fi network, as well as perform software updates.

    • Manual Control to control each axis and robot independently, and monitor the status of the digital inputs and outputs.

    • MachineLogic to upload and edit Code Free and Python applications.

    • Application Launcher to control MachineLogic applications in operator mode.

  • Certifications: Certified to Canadian, US & European standards.

  • Hybrid Flex-Rated Cable: Single continuous flex cable with power, data and safety to connect controller and motor together

  • Plug-and-Play: Plug and play with all Vention actuators, I/O and safety ecosystem

Supported robot interfaces

  • Fanuc

  • Universal robots

  • ABB

General Specifications

General

Version

Name

MachineMotion AI Pro

MachineMotion AI

MachineMotion AI Robot

MachineMotion AI Robot Pro

Part Number

CE-CL-031-3000

CE-CL-030-1500

CE-CL-030-0000

CE-CL-031-0000

Mechanical

Device Type

Compact Industrial Automation Controller

Compact Industrial Automation Controller

Compact Industrial Automation Controller

Compact Industrial Automation Controller

Housing

Aluminum housing

Aluminum housing

Aluminum housing

Aluminum housing

Weight

18.8 kg

16.4 kg

8.2 kg

8.3 kg

Dimensions (L x W x H)

468mm x 337mm x 189mm

468mm x 337mm x 189mm

265mm x 337mm x 189mm

265mm x 337mm x 189mm

Mounting

Includes bracket and fasteners

Includes bracket and fasteners

Includes bracket and fasteners

Includes bracket and fasteners

Cooling

External fan-assisted cooling

External fan-assisted cooling

Passive cooling

Passive cooling

Environmental

Ingress protection rating

IEC 60529 : IP 54

IEC 60529 : IP 54

IEC 60529 : IP 54

IEC 60529 : IP 54

Operating Temperature

0 to 40 °C

0 to 40 °C

0 to 40 °C

0 to 40 °C

Humidity

IEC 60068-2-78

93% RH based on conditioning temperature: 40°C & conditioning duration: 96h

IEC 60068-2-78

93% RH based on conditioning temperature: 40°C & conditioning duration: 96h

IEC 60068-2-78

93% RH based on conditioning temperature: 40°C & conditioning duration: 96h

IEC 60068-2-78

93% RH based on conditioning temperature: 40°C & conditioning duration: 96h

Vibration

IEC 60068-2-6

  • 10-57Hz: 0.075mm of displacement

  • 57-150Hz: 1g of acceleration

IEC 60068-2-6

  • 10-57Hz: 0.075mm of displacement

  • 57-150Hz: 1g of acceleration

IEC 60068-2-6

  • 10-57Hz: 0.075mm of displacement

  • 57-150Hz: 1g of acceleration

IEC 60068-2-6

  • 10-57Hz: 0.075mm of displacement

  • 57-150Hz: 1g of acceleration

Shock

IEC 60068-2-27

  • 50m/s2 (5g)

IEC 60068-2-27

  • 50m/s2 (5g)

IEC 60068-2-27

  • 50m/s2 (5g)

IEC 60068-2-27

  • 50m/s2 (5g)

Electrical

Connectors

Supply Voltage

AC 240 V

AC 110-240 V

AC 110-240 V

AC 110-240 V

Supply Frequency

50-60Hz

50-60Hz

50-60Hz

50-60Hz

Input Current at full load (220V, 0.95 power factor)

17.7 A

9.7 A

1.4 A

1.6 A

Input Current at full load (110V, 0.98 power factor)

N/A

19.3 A

2.8 A

3.1 A

Motion Power Supply

72V nominal, 76.2V max.
Bank 1: 1,500W peak for 1 minute, 1000W average (valid at 20°C, see derating curves)
Bank 2: 1,500W peak for 1 minute, 1000W average (valid at 20°C, see derating curves)

72V nominal, 76.2V max.
Bank 1: 1,500W peak for 1 minute, 1000W average
(valid at 20°C, see derating curves)

None

None

Drive Logic Power Supply

24V nominal, 25.4V max.
90W

24V nominal, 25.4V max.
90W

None

None

Safety Devices Power Supply

24V nominal, 25.4V max.
90W

24V nominal, 25.4V max.
90W

24V nominal, 25.4V max.
90W

24V nominal, 25.4V max
90W

I/O Devices Power Supply

24V nominal, 25.4V max.
90W

24V nominal, 25.4V max.
90W

24V nominal, 25.4V max.
90W

24V nominal, 25.4V max
90W

Camera Ports Power Supply

57V nominal, 48V min.
2x 30W (as per 802.11at)

57V nominal, 48V min.
30W (as per 802.11at)

57V nominal, 48V min.
30W (as per 802.11at)

57V nominal, 48V min
2x 30W (as per 802.11at)

Maximum Power Dissipation at full load (Heat)

346 W

258 W

80 W

84 W

*Ensure adequate heat sinking or airflow to maintain < 40°C ambient temperature around the controller

Processor

NVIDIA Orin NX 16GB

NVIDIA Orin Nano 8GB

NVIDIA Orin Nano 8GB

NVIDIA Orin NX 16GB

Storage

256GB Main SSD + 256GB Auxiliary SSD

256GB Main SSD + 256GB Auxiliary SSD

256GB Main SSD + 256GB Auxiliary SSD

256GB Main SSD + 256GB Auxiliary SSD

Network and Connectivity

2x Gigabit Ethernet RJ45 ports (LAN and To PC)
802.11 a/b/g/n Wi-Fi adapter
LTE Cat 4 Global module

2x Gigabit Ethernet RJ45 ports (LAN and To PC)
802.11 a/b/g/n Wi-Fi adapter
LTE Cat 4 Global module

2x Gigabit Ethernet RJ45 ports (LAN and To PC)
802.11 a/b/g/n Wi-Fi adapter

2x Gigabit Ethernet RJ45 ports (LAN and To PC)
802.11 a/b/g/n Wi-Fi adapter
LTE Cat 4 Global module

USB Interfaces

1 x USB 3.0 Type-A

1 x USB Type-C

1 x USB 3.0 Type-A

1 x USB Type-C

1 x USB 3.0 Type-A

1 x USB Type-C

1 x USB 3.0 Type-A

1 x USB Type-C

Control ports

2x RS485 ports that can accommodate up to 16 Vention Digital I/O modules each, for a total of 128 digital inputs and 128 digital outputs

2x RS485 ports that can accommodate up to 16 Vention Digital I/O modules each, for a total of 128 digital inputs and 128 digital outputs

2x RS485 ports that can accommodate up to 16 Vention Digital I/O modules each, for a total of 128 digital inputs and 128 digital outputs

2x RS485 ports that can accommodate up to 16 Vention Digital I/O modules each, for a total of 128 digital inputs and 128 digital outputs

Extended I/O ports

1x power port (M12 L-coded) and 1x data port (M12 D-coded) to connect and daisy chain EtherCAT-compatible devices

1x power port (M12 L-coded) and 1x data port (M12 D-coded) to connect and daisychain EtherCAT-compatible devices

1x power port (M12 L-coded) and 1x data port (M12 D-coded) to connect and daisychain EtherCAT-compatible devices

1x power port (M12 L-coded) and 1x data port (M12 D-coded) to connect and daisychain EtherCAT-compatible devices

Safety ports

Pendant / E-stop: 1x port for safety HMI (M12 A-coded female)

In: 1x port for parent safety devices (M12 A-coded female)

Robot: 1x port for robot safety (M12 A-coded female)

Out: 1x port for child devices (M12 A-coded male)

Pendant / E-stop: 1x port for safety HMI (M12 A-coded female)

In: 1x port for parent safety devices (M12 A-coded female)

Robot: 1x port for robot safety (M12 A-coded female)

Out: 1x port for child devices (M12 A-coded male)

Pendant / E-stop: 1x port for safety HMI (M12 A-coded female)

In: 1x port for parent safety devices (M12 A-coded female)

Robot: 1x port for robot safety (M12 A-coded female)

Out: 1x port for child devices (M12 A-coded male)

Pendant / E-stop: 1x port for safety HMI (M12 A-coded female)

In: 1x port for parent safety devices (M12 A-coded female)

Robot: 1x port for robot safety (M12 A-coded female)

Out: 1x port for child devices (M12 A-coded male)

Motor ports

4x ports for daisy chaining up to 20 motors in total

Ports Drives 1 and Drives 2 share up to 1500W of motion power from Bank 1

Ports Drives 3 and Drives 4 share up to 1500W of motion power from Bank 2

All ports share up to 90W of drive logic power

2x ports for daisy chaining up to 20 motors in total

Ports Drives 1 and Drives 2 share up to 1500W of motion power from Bank 1

All ports share up to 90W of drive logic power

None

None

Camera ports

Live camera: 1x PoE+ Gigabit Ethernet port for remote viewing (M12 X-coded)

Vision camera: 1x PoE+ Gigabit Ethernet port for vision applications (M12 X-coded)

Live camera: 1x PoE+ Gigabit Ethernet port for remote viewing (M12 X-coded)

Live camera: 1x PoE+ Gigabit Ethernet port for remote viewing (M12 X-coded)

Live camera: 1x PoE+ Gigabit Ethernet port for remote viewing (M12 X-coded)

Vision camera: 1x PoE+ Gigabit Ethernet port for vision applications (M12 X-coded)

Software

Operating system

Linux-based

Linux-based

Linux-based

Linux-based

Communication protocols

IO-Link, HTTP, MQTT

IO-Link, HTTP, MQTT

IO-Link, HTTP, MQTT

IO-Link, HTTP, MQTT

Programming Interfaces

Python, G-code

Python, G-code

Python, G-code

Python, G-code

Software Updates

Over-the-air (OTA) via Wi-Fi, LTE, or hardwired connection

Over-the-air (OTA) via Wi-Fi, LTE, or hardwired connection

Over-the-air (OTA) via Wi-Fi or hardwired connection

Over-the-air (OTA) via Wi-Fi, LTE, or hardwired connection

Compatible robots

Fanuc, Universal Robots, ABB

Fanuc, Universal Robots, ABB

Fanuc, Universal Robots, ABB

Fanuc, Universal Robots, ABB

Security

Cloud connection is encrypted (TLS 1.2 & TLS 1.3, A-rated ciphers, RSA 2048-bit keypairs on server and client)

Cloud connection is encrypted (TLS 1.2 & TLS 1.3, A-rated ciphers, RSA 2048-bit keypairs on server and client)

Cloud connection is encrypted (TLS 1.2 & TLS 1.3, A-rated ciphers, RSA 2048-bit keypairs on server and client) N/A

Cloud connection is encrypted (TLS 1.2 & TLS 1.3, A-rated ciphers, RSA 2048-bit keypairs on server and client)

Safety PLC

Manufacturer

REER

REER

N/A

N/A

Model Number

M1S RV

M1S RV

N/A

N/A

Safety Data - Values per EN ISO 13849-1

Category

3

3

N/A

N/A

Performance Level

PL e

PL e

N/A

N/A

MTTFd

135 years

135 years

N/A

N/A

DCavg

97%

97%

N/A

N/A

PFHD

4.29 × 10^-8 1/h

4.29 × 10^-8 1/h

N/A

N/A

Safety - Operating Conditions

dop

365 days/year

365 days/year

N/A

N/A

hop

24 hours/day

24 hours/day

N/A

N/A

Tcycle

8640 s/cycle

8640 s/cycle

N/A

N/A

Certification

Certification

cETL,

  • UL 62368-1

  • CSA C22.2 No. 62368-1

EU DoC,

  • CISPR 11 - Class A

  • EN 61000-6-2:2005/AC:2005 (EMC Directive)

  • EN 61000-6-4:2007/A1:2011 (EMC Directive)

  • EN 61800-3:2004/A1:2012 (EMC Directive

  • EN 62368-1:2014/AC:2015 (Low Voltage Directive)

  • EN 63000:2016 (RoHS Directive)

  • EN ISO 13849-1:2023 (Machinery Directive)

FCC, ISED

  • ICES-0001 - Class A

  • FCC 47 CFR Part 15 subpart B - Class A

cETL,

  • UL 62368-1

  • CSA C22.2 No. 62368-1

EU DoC,

  • CISPR 11 - Class A

  • EN 61000-6-2:2005/AC:2005 (EMC Directive)

  • EN 61000-6-4:2007/A1:2011 (EMC Directive)

  • EN 61800-3:2004/A1:2012 (EMC Directive

  • EN 62368-1:2014/AC:2015 (Low Voltage Directive)

  • EN 63000:2016 (RoHS Directive)

  • EN ISO 13849-1:2023 (Machinery Directive)

FCC, ISED

  • ICES-0001 - Class A

  • FCC 47 CFR Part 15 subpart B - Class A

cETL,

  • UL 62368-1

  • CSA C22.2 No. 62368-1

EU DoC,

  • CISPR 11 - Class A

  • EN 61000-6-2:2005/AC:2005 (EMC Directive)

  • EN 61000-6-4:2007/A1:2011 (EMC Directive)

  • EN 61800-3:2004/A1:2012 (EMC Directive

  • EN 62368-1:2014/AC:2015 (Low Voltage Directive)

  • EN 63000:2016 (RoHS Directive)

  • EN ISO 13849-1:2023 (Machinery Directive)

FCC, ISED

  • ICES-0001 - Class A

  • FCC 47 CFR Part 15 subpart B - Class A

cETL,

  • UL 62368-1

  • CSA C22.2 No. 62368-1

EU DoC,

  • CISPR 11 - Class A

  • EN 61000-6-2:2005/AC:2005 (EMC Directive)

  • EN 61000-6-4:2007/A1:2011 (EMC Directive)

  • EN 61800-3:2004/A1:2012 (EMC Directive

  • EN 62368-1:2014/AC:2015 (Low Voltage Directive)

  • EN 63000:2016 (RoHS Directive)

  • EN ISO 13849-1:2023 (Machinery Directive)

FCC, ISED

  • ICES-0001 - Class A

  • FCC 47 CFR Part 15 subpart B - Class A

Other

Compatible with

MachineLogic, RemoteView, MachineCloud, RemoteSupport, MachineAnalytics

MachineLogic, RemoteView, MachineCloud, RemoteSupport, MachineAnalytics

MachineLogic, RemoteView, MachineCloud, RemoteSupport, MachineAnalytics

MachineLogic, RemoteView, MachineCloud, RemoteSupport, MachineAnalytics

Power Cable Selection

MachineMotion AI is supplied with power cables. See table below for standard power cables for the given model of MachineMotion AI.

Other cables are available on vention.io.

Region

MachineMotion AI Pro

MachineMotion AI

MachineMotion AI Robot

MachineMotion AI Robot Pro

North America

CE-CA-001-0009 (NEMA L6-20)

CE-CA-001-0007 (NEMA 5-15)

CE-CA-001-0007 (NEMA 5-15)

CE-CA-001-0007 (NEMA 5-15)

Europe

CE-CA-001-0008 (CEE 7/7)

CE-CA-001-0008 (CEE 7/7)

CE-CA-001-0008 (CEE 7/7)

CE-CA-001-0008 (CEE 7/7)

In North America, when using MachineMotion AI and the total power usage exceeds 1650W, one of the the following cable options is required:

CE-CA-001-0014 (NEMA 5-20) if powered on 120VAC
CE-CA-001-0009 (NEMA L6-20) if powered on 240VAC

Connector Pinout Definition

MachineMotion AI connector pinouts are defined in the following table:

Pin

Drives 1

Drives 2

Drives 3

Drives 4

A

Motion supply 0V (Bank 1)

Motion supply 0V (Bank 1)

Motion supply 0V (Bank 2)

Motion supply 0V (Bank 2)

B

Protective Earth

Protective Earth

Protective Earth

Protective Earth

C

Motion supply 72V (Bank 1)

Motion supply 72V (Bank 1)

Motion supply 72V (Bank 2)

Motion supply 72V (Bank 2)

1

Drive logic supply 24V

Drive logic supply 24V

Drive logic supply 24V

Drive logic supply 24V

2

Drive logic supply 0V

Drive logic supply 0V

Drive logic supply 0V

Drive logic supply 0V

3

Safe Torque Off output A (OSSD)

Safe Torque Off output A (OSSD)

Safe Torque Off output A (OSSD)

Safe Torque Off output A (OSSD)

4

Safe Torque Off output B (OSSD)

Safe Torque Off output B (OSSD)

Safe Torque Off output B (OSSD)

Safe Torque Off output B (OSSD)

5

EtherCAT Port 1 TX+

EtherCAT Port 2 TX+

EtherCAT Port 3 TX+

EtherCAT Port 4 TX+

6

EtherCAT Port 1 TX-

EtherCAT Port 2 TX-

EtherCAT Port 3 TX-

EtherCAT Port 4 TX-

7

EtherCAT Port 1 RX+

EtherCAT Port 2 RX+

EtherCAT Port 3 RX+

EtherCAT Port 4 RX+

8

EtherCAT Port 1 RX-

EtherCAT Port 2 RX-

EtherCAT Port 3 RX-

EtherCAT Port 4 RX-

9

Reserved

Reserved

Reserved

Reserved

10

Reserved

Reserved

Reserved

Reserved

Pin

Pendant / E-Stop

In

Robot

Out

1

Safety devices supply 24V (1.5A max)

Safety devices supply 24V (3A max)

Safety devices supply 24V (1.5A max)

Not connected

2

Safety devices supply 0V (1.5A max)

Safety devices supply 0V (3A max)

Safety devices supply 0V (1.5A max)

Safety devices supply 0V

3

Emergency Stop Dry Input 1-1

Emergency Stop OSSD input 1

Robot Emergency Stop OSSD input 1

Emergency Stop OSSD output 1

4

Emergency Stop Dry Input 1-2

Safety devices supply 24V

Robot Emergency Stop OSSD output 1

Not connected

5

Emergency Stop Dry Input 2-1

Emergency Stop OSSD input 2

Robot Emergency Stop OSSD input 2

Emergency Stop OSSD output 2

6

Emergency Stop Dry Input 2-2

Safety devices supply 24V

Robot Emergency Stop OSSD output 2

Not connected

7

Reset Input

Reset Output

Reset Output

Reset Output

8

Safety devices supply 24V

Safety devices supply 0V

Safety devices supply 0V

Not connected

9

Ethernet Safety Port 1 TX+

Ethernet Safety Port 2 TX+

Ethernet Safety Port 3 TX+

Ethernet Safety Port 4 TX+

10

Ethernet Safety Port 1 TX-

Ethernet Safety Port 2 TX-

Ethernet Safety Port 3 TX-

Ethernet Safety Port 4 TX-

11

Ethernet Safety Port 1 RX+

Ethernet Safety Port 2 RX+

Ethernet Safety Port 3 RX+

Ethernet Safety Port 4 RX+

12

Ethernet Safety Port 1 RX-

Ethernet Safety Port 2 RX-

Ethernet Safety Port 3 RX-

Ethernet Safety Port 4 RX-

Pin

Control 1

Control 2

1

I/O devices supply 24V (2A max)

I/O devices supply 24V (2A max)

2

I/O devices supply 0V (2A max)

I/O devices supply 0V (2A max)

3

Port 1 RS485A

Port 2 RS485A

4

Port 1 RS485B

Port 2 RS485B

5

Reserved

Reserved

6

Reserved

Reserved

7

Reserved

Reserved

8

Reserved

Reserved

Pin

Extended I/O Power

Extended I/O Data

1

I/O devices supply 24V

EtherCAT Port 5 RX+

2

I/O devices supply 0V

EtherCAT Port 5 TX+

3

I/O devices supply 0V

EtherCAT Port 5 RX-

4

I/O devices supply 24V

EtherCAT Port 5 TX-

FE

Functional Earth

N/A

Pin

Live Camera

Vision Camera

1

Ethernet MDI0+ (PoE positive pair)

Ethernet MDI0+ (PoE positive pair)

2

Ethernet MDI0- (PoE positive pair)

Ethernet MDI0- (PoE positive pair)

3

Ethernet MDI1+ (PoE negative pair)

Ethernet MDI1+ (PoE negative pair)

4

Ethernet MDI1- (PoE negative pair)

Ethernet MDI1- (PoE negative pair)

5

Ethernet MDI3+

Ethernet MDI3+

6

Ethernet MDI3-

Ethernet MDI3-

7

Ethernet MDI2+

Ethernet MDI2+

8

Ethernet MDI2-

Ethernet MDI2-

Power Consumption of 24V Devices

Most devices connected on the MachineMotion AI controller are 24VDC-powered (except for the Live Camera and Vision Camera ports). Ports supplying that power have inherent limits that should not be exceeded.

Port group

Port group 24V power limit

Ports

Device part number

Device name

Device 24V power consumption

Safety

90W

Pendant/E-stop
In
Robot

CE-SA-015-0001__2

Muting Safety Module

5W

CE-SA-018-0001__2

Mode-Switching Safety Module

5W

CE-SA-016-0001__2

Robot Safety Module

8W

CE-SA-017-0001__2

Access Request Module

5W

CE-SA-019-0001__2

Auto-Reset Safety Module

2W

PR-KE-001-0001

Keyence Laser Area Scanner (Parent)

9W

PR-KE-001-0002

Keyence Laser Area Scanner - (Child)

9W

PR-DA-101-0489

Datalogic Laser Area Scanner (Parent)

8W

PR-DA-001-0582

Datalogic Laser Area Scanner (Child)

8W

PR-DA-201-0489

Datalogic Laser Area Scanner (3 zones)

8W

PR-KE-x01-000x

Keyence Light Curtains (all sizes)

4W

PR-DA-x01-0xxx

Datalogic Light Curtains (all sizes)

4W

CE-AP-002-0000__2

Safety Module Muting Kit

0.7W

CE-TP-014-0000

MachineMotion Pendant v3

26W

CE-SN-010-0001

Fail-Safe Inductive Sensor

0.5W

ST-SE-006-200x

Gate Bolt with Lockable Interlock

6W

I/O

90W

Control 1
Control 2
Extended I/O Power

CE-MD-001-0000__2

Digital I/O Module v2

1W

CE-LI-001-0000__2

Tower Light v2

1.2W

CA-CO-001-0002__3

2-channel Pneumatic Manifold

0.7W

CA-CO-001-0004__3

4-channel Pneumatic Manifold

1.4W

CE-AR-002-0000__3

Pneumatic on/off valve

0.3W

CE-SN-008-0001__2

Pneumatic Actuator NPN Position Sensor

0.1W

CE-SN-006-0001__2

M18 NPN Retro-reflective sensor

0.2W

CE-SN-007-0007

M18 NPN Diffuse sensor

0.2W

CE-SN-006-000x__2

M18 NPN Through-beam sensor

0.2W

CE-SN-007-0011

Keyence NPN/PNP Retro-reflective sensor (with mirror)

0.4W

CE-SN-007-0016

Keyence NPN/PNP Retro-reflective sensor (with tape)

0.4W

CE-SN-007-0009

Keyence NPN/PNP Through-beam sensor

0.4W

CE-SN-007-0007

Keyence NPN/PNP Diffuse sensor

0.4W

MO-SM-022-0000

½ HP AC Motor and VFD Kit

0.2W

CE-SN-009-0001

Vacuum Switch for Piab VGS3010 Venturi

0.5W

Drives

90W

Drives 1
Drives 2
Drives 3
Drives 4

MO-SM-030-0001

Small servo-motor (68mm)

4.5W

MO-SM-030-0002

Medium servo-motor (100mm)

4.5W

MO-SM-030-0003

Large servo-motor (157mm)

4.5W

Control Center Software

MachineMotion comes with pre-loaded operations software called Control Center. Control Center is accessible through the MachineMotion Pendant or via a laptop with an Ethernet connection.

For more information about the Control Center software, please see the MachineMotion User Manual.

Software & Communication Protocol Specifications

Available Control API

Python

Security

MachineCloud connection is encrypted (TLS 1.2 & TLS 1.3, A-rated ciphers, RSA 2048-bit keypairs on server and client)

Documentation for Previous Product Versions