Documentation Index

Fetch the complete documentation index at: https://docs.vention.io/llms.txt

Use this file to discover all available pages before exploring further.

MachineMotion AI Motors & Brake Datasheet

Prev Next

Overview

Vention offers a range of motors that are compatible with the MachineMotion AI controller. Depending on your application and technical requirements, compare the specifications of each motor below.

This document covers requirements for current version of MachineMotion controller. For previous version, refer to link below:

Documentation for Previous Product Versions

MachineMotion AI Motors

Name

157mm NEMA 34 Conveyor Motor

157mm NEMA 34 Stepper Servo Motor

100mm NEMA 34 Stepper Servo Motor

68mm NEMA 34 Stepper Servo Motor

Part Number

MO-SM-030-0004

MO-SM-030-0003

MO-SM-030-0002

MO-SM-030-0001

Included cable

2-meter signal-power hybrid cable

5-meter signal-power hybrid cable

5-meter signal-power hybrid cable

5-meter signal-power hybrid cable

Motor Type

Servo

Hybrid Stepper Servo

Hybrid Stepper Servo

Hybrid Stepper Servo

Motor Flange

NEMA 34

NEMA 34

NEMA 34

NEMA 34

Motor Length

157 mm

157 mm

96 mm

66.5 mm

Step Angle

1.8° ± 5%

1.8° ± 5%

1.8° ± 5%

1.8° ± 5%

Holding Torque

10 Nm

10 Nm

6.3

3.2 Nm

Output shaft

14 mm

14 mm

14 mm

14 mm

Input Voltage (Motion)

60-80V, 72V nominal

60-80V, 72V nominal

60-80V, 72V nominal

60-80V, 72V nominal

Maximum Input Current (Motion)

5A

5A

5A

5A

Maximum Motor Phase Current

10A RMS

10A RMS

10A RMS

10A RMS

Maximum Mechanical Power (Torque x Speed)

260W

260W

260W

240W

Input Voltage (Drive Logic)

20-28V, 24V nominal

20-28V, 24V nominal

20-28V, 24V nominal

20-28V, 24V nominal

Maximum Input Current (Drive Logic)

0.2A

0.2A

0.2A

0.2A

Communication Protocol

CANopen over EtherCAT (CoE)

CANopen over EtherCAT (CoE)

CANopen over EtherCAT (CoE)

CANopen over EtherCAT (CoE)

Power-Signal ports (IN/OUT)

Amphenol Sine Systems ecomate® RM Hybrid connector (3 power pins, 10 signal pins)

Amphenol Sine Systems ecomate® RM Hybrid connector (3 power pins, 10 signal pins)

Amphenol Sine Systems ecomate® RM Hybrid connector (3 power pins, 10 signal pins)

Amphenol Sine Systems ecomate® RM Hybrid connector (3 power pins, 10 signal pins)

Sensor ports (A/B)

M12 A-coded female

*See Sensor Compatibility and Integration Specifications section below

M12 A-coded female

M12 A-coded female

M12 A-coded female

Brake port

N/A

M12 D-coded female

M12 D-coded female

M12 D-coded female

Operating Temperature

0℃ to + 40℃

0℃ to + 40℃

0℃ to + 40℃

0℃ to + 40℃

Relative Humidity

0% -85% RH, non-condensing, non-splash

0% -85% RH, non-condensing, non-splash

0% -85% RH, non-condensing, non-splash

0% -85% RH, non-condensing, non-splash

Vibration

IEC 60068-2-6

  • 10-57Hz: 0.075mm of displacement

  • 57-150Hz: 1g of acceleration

IEC 60068-2-6

  • 10-57Hz: 0.075mm of displacement

  • 57-150Hz: 1g of acceleration

IEC 60068-2-6

  • 10-57Hz: 0.075mm of displacement

  • 57-150Hz: 1g of acceleration

IEC 60068-2-6

  • 10-57Hz: 0.075mm of displacement

  • 57-150Hz: 1g of acceleration

Shock

IEC 60068-2-27

  • 50m/s2 (5g)

IEC 60068-2-27

  • 50m/s2 (5g)

IEC 60068-2-27

  • 50m/s2 (5g)

IEC 60068-2-27

  • 50m/s2 (5g)

Motor Insulation Class

B

B

B

B

Motor Insulation Resistance

100 Mohm

100 Mohm

100 Mohm

100 Mohm

Housing Material

Steel (motor) and aluminum (junction box)

Steel (motor) and aluminum (junction box)

Steel (motor) and aluminum (junction box)

Steel (motor) and aluminum (junction box)

Overall Width

86 mm

86 mm

86 mm

86 mm

Overall Length

258 mm

258 mm

198 mm

168 mm

Overall Height

103 mm

103 mm

103 mm

103 mm

Weight

6.37 kg

6.37 kg

4.53 kg

3.43 kg

Daisy Chainable

Yes, refer to MachineMotion AI Controller User Manual

Yes, refer to MachineMotion AI Controller User Manual

Yes, refer to MachineMotion AI Controller User Manual

Yes, refer to MachineMotion AI Controller User Manual

Certifications

cETL,

  • UL 61800-5-1:2022

  • CSA C22.2 No.274:2017

EU DoC,

  • CISPR 11 - Class A

  • EN 61000-6-2:2005/AC:2005 (EMC Directive)

  • EN 61000-6-4:2007/A1:2011 (EMC Directive)

  • EN 61800-3:2004/A1:2012 (EMC Directive

  • EN 61800-5-1:2007/A11:2021 (Low Voltage Directive)

  • EN 63000:2016 (RoHS Directive)

  • EN ISO 13849-1:2023 (Machinery Directive)

FCC, ISED

  • ICES-0001 - Class A

  • FCC 47 CFR Part 15 subpart B - Class A

cETL,

  • UL 61800-5-1:2022

  • CSA C22.2 No.274:2017

EU DoC,

  • CISPR 11 - Class A

  • EN 61000-6-2:2005/AC:2005 (EMC Directive)

  • EN 61000-6-4:2007/A1:2011 (EMC Directive)

  • EN 61800-3:2004/A1:2012 (EMC Directive

  • EN 61800-5-1:2007/A11:2021 (Low Voltage Directive)

  • EN 63000:2016 (RoHS Directive)

  • EN ISO 13849-1:2023 (Machinery Directive)

FCC, ISED

  • ICES-0001 - Class A

  • FCC 47 CFR Part 15 subpart B - Class A

cETL,

  • UL 61800-5-1:2022

  • CSA C22.2 No.274:2017

EU DoC,

  • CISPR 11 - Class A

  • EN 61000-6-2:2005/AC:2005 (EMC Directive)

  • EN 61000-6-4:2007/A1:2011 (EMC Directive)

  • EN 61800-3:2004/A1:2012 (EMC Directive

  • EN 61800-5-1:2007/A11:2021 (Low Voltage Directive)

  • EN 63000:2016 (RoHS Directive)

  • EN ISO 13849-1:2023 (Machinery Directive)

FCC, ISED

  • ICES-0001 - Class A

  • FCC 47 CFR Part 15 subpart B - Class A

cETL,

  • UL 61800-5-1:2022

  • CSA C22.2 No.274:2017

EU DoC,

  • CISPR 11 - Class A

  • EN 61000-6-2:2005/AC:2005 (EMC Directive)

  • EN 61000-6-4:2007/A1:2011 (EMC Directive)

  • EN 61800-3:2004/A1:2012 (EMC Directive

  • EN 61800-5-1:2007/A11:2021 (Low Voltage Directive)

  • EN 63000:2016 (RoHS Directive)

  • EN ISO 13849-1:2023 (Machinery Directive)

FCC, ISED

  • ICES-0001 - Class A

  • FCC 47 CFR Part 15 subpart B - Class A

Safety data - EN ISO 13849-1

PLe / Cat3

MTTFd : 337 years

DCavg  : Medium

PFHd : 4.29E-08

PLe / Cat3

MTTFd : 337 years

DCavg  : Medium

PFHd : 4.29E-08

PLe / Cat3

MTTFd : 337 years

DCavg  : Medium

PFHd : 4.29E-08

PLe / Cat3

MTTFd : 337 years

DCavg  : Medium]

PFHd : 4.29E-08

Compatibility

Sensor Compatibility and Integration Specifications for the Conveyor Motor (MO-SM-030-0004)

1. General Interface Requirements

The Conveyor motor sensor inputs are configured for NPN logic on Pin 2. Compatibility is determined by the output pin assignment of the sensor:

  • Pin 2 NPN Output: Compatible via direct connection using cable series CE-CA-018-xxxx (where xxxx denotes length in mm).

  • Pin 4 NPN Output: Requires the CE-CA-073-0001 adapter cable installed in series.

2. Keyence Sensor Compatibility Matrix

Vention Part Number

Compatibility Status

Requirement

CE-SN-007-0007

Native

Direct Connection

CE-SN-007-0009

Native

Direct Connection

CE-SN-007-0011

Native

Direct Connection

CE-SN-007-0016

Native

Direct Connection

CE-SN-007-0021

Configurable

Field Configuration Required

CE-SN-007-0023

Native

Direct Connection

3. IFM Sensor Compatibility Matrix

Vention Part Number

Compatibility Status

Requirement

CE-SN-004-0001

Native

Direct Connection

CE-SN-004-0003

Native

Direct Connection

CE-SN-006-0001__2

Compatible

Adapter CE-CA-073-0001

CE-SN-006-0004__2

Incompatible

PNP Output Only

Motor torque-speed curves

Graph showing torque and power characteristics of a NEMA 34 servo-stepper motor.

Graph showing torque and power characteristics of a NEMA 34 servo-stepper motor.

Motor connector pinouts

Pin

IN

OUT

A

Motion supply 0V

Motion supply 0V

B

Protective Earth

Protective Earth

C

Motion supply 72V

Motion supply 72V

1

Drive logic supply 24V

Drive logic supply 24V

2

Drive logic supply 0V

Drive logic supply 0V

3

Safe Torque Off A (OSSD)

Safe Torque Off A (OSSD)

4

Safe Torque Off B (OSSD)

Safe Torque Off B (OSSD)

5

EtherCAT In TX+

EtherCAT Out TX+

6

EtherCAT In TX-

EtherCAT Out TX-

7

EtherCAT In RX+

EtherCAT Out RX+

8

EtherCAT In RX-

EtherCAT Out RX-

9

Reserved

Reserved

10

Reserved

Reserved

Pin

A

BRAKE

(not applicable for MO-SM-030-0004)

B

1

Sensor supply output 24V (3A max)

Brake supply output 72V (0.5A max)

Sensor supply output 24V (3A max)

2

Normally closed NPN sensor input

Brake detection 1

Normally closed NPN sensor input

3

Sensor supply output 0V (3A max)

Brake detection 2

Sensor supply output 0V (3A max)

4

Not connected

Brake supply output 0V (0.5A max)

Not connected

Power-Off Brake

image

Name

Power-Off Brake

Part Number

MO-PT-006-0001

Holding Torque

9 Nm

Rated Current

0.25 A

Rated Voltage

72 V DC ± 7%

Rated Power

18 W

Engagement Time

7 ms

Connector

M12 D-coded Male

Brake Type

Power-off, permanent magnet

Shaft Diameter

14 mm

Bore Diameter

14 mm

Max speed

4 000 rpm

Moment of inertia

1.0711 X 10-5 Kg m2

Dimensions

85 mm x 85 mm x 100.5 mm

Weight

1.527 kg

Operation details
The power-off brake is controller by a 72VDC supply. When the brake is de-energized, the brake shaft is locked. When the brake is energized, the brake shaft can rotate freely. The brake will be automatically locked if either one of these conditions is true:

  • The MachineMotion AI controller is in emergency stop.

  • The motor drive connected to the brake is not in operational state.

Pin

Description

1

Brake supply input 72V

2

Brake detection 1

3

Brake detection 2

4

Brake supply input 0V

Documentation for Previous Product Versions

Motor and Control Components Datasheet