Documentation Index

Fetch the complete documentation index at: https://docs.vention.io/llms.txt

Use this file to discover all available pages before exploring further.

HD Roller Conveyor

Prev Next

Overview

Vention’s HD conveyors are driven by three-rib v-belts, which can transmit over 200% more torque than a typical o-ring belt.

Conveyor modularity, length and width

Conveyor modularity, length and width

Perfect for transporting pallets and oversized items, the HD roller conveyor is available in widths of 855 mm and 1395 mm, and lengths that vary by 450 mm increments.

Applications

Pallet- and package-conveying are the two most popular applications. Sensors and logic can be easily added to automate the conveyor with MachineMotion, and allows you to take full advantage of Vention’s modular ecosystem to customize your conveyor.

Pallet Conveying

Pallet conveying application.

Pallet conveying application.

With a maximum supported item width of 1344 mm (52.9 in.), the HD conveyor system can easily handle standard 48 inch-wide pallets. Note that for maximum load capacity, the pallet must be in contact with as many rollers as possible.

Pallet Conveyor Specifications

Roller width 675 mm

Roller width 855 mm

Roller width 1395 mm

Suggested pallet width

610 mm (24 in)

765 mm (30 in)

1215 mm (48 in)

Pallet type

Wood or Plastic

Wood or Plastic

Wood or Plastic

Max pallet weight (48 in length)

440 kg

440 kg

440 kg

Suggested motor size

100 mm Nema 34

100 mm Nema 34

100 mm Nema 34

Determining the number of non- driven segments for pallets

To determine the number of motors for a run of conveyors, first determine the maximum permissible load for your pallet using the formula below. Notice that higher loads will reduce the conveyor speed.

The following table will help determine the number of non-driven segments between 2 driven segments. (see picture below)

Payload

Number of non-driven segments between 2 driven segments

0 - 40 kg

12

40 - 80 kg

10

80 - 120 kg

8

120 - 160 kg

6

160 - 200 kg

5

200 - 280 kg

4

280 - 380 kg

3

380 - 440 kg

2

440 - 500 kg

1

Important note: When you place the pallet on the conveyor, make sure the pallet bottom beams are perpendicular to the conveyor rollers not parallel, otherwise they may go into the empty space between the rollers, and the pallet will go slightly up, and down during the movement. (see the picture below)

Driven and non-driven segments and pallet orientation on the conveyor

Driven and non-driven segments and pallet orientation on the conveyor

Package Conveying

Packaging conveying application.

Packaging conveying application.

The HD roller conveyor can also transport items or packages directly on the rollers, without the need for a pallet.

Before choosing which to use rollers to convey items directly, consider the following factors:

  1. Rigidity. The conveyed items must be rigid. Flexible items will get caught between the rollers, which may cause the package to stall.

  2. Bottom surface. Items must be flat on the bottom to maintain optimal contact with the rollers.

  3. Length. Each item must be at least 180 mm long, in order to be in contact with at least two rollers at all times.

If your items don’t meet these conditions, you may want to consider our line of belt conveyors instead.

Package Conveyor Specifications

Roller width 675 mm

Roller width 855 mm

Roller width 1395 mm

Max item width (25 mm clearance)

600 mm

780 mm

1320 mm

Item material

Stiff plastic and cardboard, wood, metal

Stiff plastic and cardboard, wood, metal

Stiff plastic and cardboard, wood, metal

The maximum load you can have on the Vention HD roller conveyor for both pulling and pushing directions with a maximum of 5 segments after the driver segment is listed in the table below. The data applies to different speeds for both our ½ HP AC motor with a 3:1 gearbox (MO-SM-022-0000) and stepper motor (MO-SM-011-0000).

Load type

Direction

Maximum segments after
the motorized segment

Speed (ft/min)

Speed (mm/s)

Maximum load (kg)

Cardboard box*

Pulling / Pushing

5

30 to 120

150 to 610

160

*Note: This is applicable to rigid materials such as cardboard boxes and is not valid for bagged goods. The load can be distributed or just one box.

Package Accumulation

In applications where you want to accumulate your product, several points need to be considered. The maximum accumulating load you can have on the Vention HD roller conveyor is 20 kg. This applies in both pushing and pulling directions with a maximum of 5 segments after the motorized segment (a total of 6 segments and 30 rollers). Performance was found to be similar with both our ½ HP AC motor with a 3:1 gearbox (MO-SM-022-0000) and stepper motor (MO-SM-011-0000). Also, you need to know that if you go higher than the maximum load, belts will slip and this leads to excessive belt wear. The table below summarizes the information.

Load type

Direction

Maximum segments after
the motorized segment

Maximum accumulating load

Cardboard box*

Pulling / Pushing

5

20 (kg)

*Note: This is applicable to rigid materials such as cardboard boxes and is not valid for bagged goods.

Package Picking

With the addition of the low side series, the HD conveyor can be used to deliver packages to a cartesian or robotic palletizer. The low side allows side box grippers and bag grippers fingers to fit between rollers, allowing larger boxes to be picked with ease. Assembly of this model is identical to the standard conveyor except the non-drive side is composed of the single low side bracket.

Packaging picking application.

Packaging picking application.

Conveyor Turntable

Conveyor turntables can be easily designed and modified to suit your needs. Turntables are used to change the direction of conveyed packages, merge two lines of conveyors or direct their flow. They are powered by servo motors, which offer the ability to position the turntable within nine arc minutes. Two pre-made designs are available, one for 855 mm width and one for 1395 mm width. Both can be easily modified to suit length requirements, sensor mounting or installed height.


Turntable Specs

Roller width 855 mm

Roller width 1395 mm

Max Pallet Length
Vention official design

900 mm

1350 mm

Turning Speed

20 Degrees per second

20 Degrees per second

Capacity

440 kg

440 kg

HD Conveyor Tech Specs

Nominal width

675 mm

855 mm

1395mm

Usable roller width

624 mm

804 mm

1344 mm

Length

450 mm modular units

450 mm modular units

450 mm modular units

Max capacity per roller
(Due to the load limit of
bearings in conveyor rollers)

40 kg (88 lb)

40 kg (88 lb)

40 kg (88 lb)

Roller diameter

50 mm

50 mm

50 mm

Roller material

Zinc-plated steel

Zinc-plated steel

Zinc-plated steel

Belt type

4PJ

4PJ

4PJ

Belt efficiency

93%

93%

93%

Max rollers per motor*

30

30

30

Mechanical gain

120.8 mm/revolution

120.8 mm/revolution

120.8 mm/revolution

Driver Pulley PD

35 mm

35 mm

35 mm

Driven Pulley PD

45.5 mm

45.5 mm

45.5 mm

Max linear speed

2000 mm/s

2000 mm/s

2000 mm/s

*This is the maximum number of rollers that can be placed on either side of the motor for package conveying. For pallets check the table in the Pallet Conveying section.

Assembly Instructions

Before assembling the conveyor modules, ensure that the frame designed to hold them can bear the load of both the conveyor and the items being conveyed.
After the frame is built and leveled, you can proceed with assembling the conveyor segments.

Step 1: Install the mounting brackets

Attach each bracket with three M8 screws, using a 5 mm Allen key, and two cable mounts. Install the cable tie mounts to internally route cabling and tubing.
Repeat for each conveyor segment.

Conveyor bracket installation

Conveyor bracket installation

Step 2: Install the first two rollers

The easiest place to start installing rollers is with the first motor segment .

  1. Starting at that segment, slip the belts onto the rollers, as shown.

  2. Push the hex shaft into one side of the frame.

  3. Depress the hex shaft and slide it into the second mounting bracket.

  4. Repeat for the second roller.

    Step 2: first roller installation.

    Step 2: first roller installation.

Step 3: Install the motor mount

Install the motor mount using four M6 screws and spacers, and tighten with a 5 mm Allen key.
Don’t worry about the exact placement of the belts, but make sure:

  1. The belts are still in place.

  2. The spacers go through the motor belt and one of the roller belts.

    Step 3: motor mount installation.

    Step 3: motor mount installation.

Step 4: Install the drive belt

First, make sure the motor mount is at its highest position; this will help when installing the belt.
To move the mount up:

  • Loosen the four M6 bolts (1) and two M8 bolts on the bottom of the assembly. Once loose, the motor mount should slide up and down freely.

To install the drive belt:

  • Wrap the motor drive belt around the pulley. (It should sit flat once on the pulley.

  • Check the motor drive belt at each roller, and make sure it looks as shown in the figure below (2).

    Step 4: drive belts installation.

    Step 4: drive belts installation.

Step 5: Tension the drive belt

Start tightening the two M8 bolts found on the bottom of the assembly (1), but leave the four M6 screws loose (2).
Tighten the M8 bolts evenly by turning them two revolutions at a time. Keep tightening until proper tension is achieved.

To determine tension:

  • Remove the cover over the drive belt.

  • With a straight edge on the conveyor bracket, pull with a force gauge on the motor drive belt until the belt just barely touches the straight edge.

  • When the belt touches the straight edge, take the force reading.

  • Adjust the belt tension until the reading is between 90 N and 110 N.

    Step 5: Measuring the tension of the drive belt.

    Step 5: Measuring the tension of the drive belt.

After proper tension is achieved, tighten the four M6 screws.

Note: If this step is performed after the installation of an AC Motor, please ensure that the motor support bolts attaching the motor to the extrusion frame are loose to allow for unimpeded tensioning adjustment.

Step 5: drive belt tensioning.

Step 5: drive belt tensioning.

Step 6: Install the motor cover

Fasten the motor cover with four M3 screws and a 2 mm Allen key.

Step 6: motor cover install.

Step 6: motor cover install.

Step 7: Install additional rollers

To add the rest of the rollers:

  1. First install the hex shaft on the non-driven side of the frame.

  2. Add the two belts and depress the hex shaft.    

    • Make sure the belt is in the right grooves on the roller. There should always be at least one groove between belts.

  3. Slide the hex shaft into place on the frame.    

    • The belt will be tight; it takes about 10 kg of force to move it into place. It’s easiest to pull the roller towards you.

Step 7: additional roller installation.

Step 7: additional roller installation.

Step 8: Install the remaining rollers

If there are more powered sections, install the drive belt (as described in step 2). Install the second motor mount, refer to steps 3–6 for installation.
Otherwise, repeat step 7 for the remaining rollers and belts.

Step 9: Attach covers

Install the covers as shown. Attach each cover with four flathead M6 bolts, and tighten with a 4 mm Allen key. Repeat for each conveyor segment.

Step 9: attaching covers.

Step 9: attaching covers.

Step 10: Attach end caps (optional)

If you have purchased end caps, attach one at each end. Fasten each end cap with two flathead M3 bolts, and tighten with a 2.5 mm Allen key.

Step 10: attaching end caps.

Step 10: attaching end caps.

Maintenance

O-ring and v-belt rollers are low-maintenance, and all bearings are sealed and greased for life. All you need to do is routinely clean the rollers and check for wear.

Monthly

  • Clean rollers

  • Check for unusual noises

  • Check motor belt tension

  • Check roller belt tension

  • Check belt wear