Documentation Index

Fetch the complete documentation index at: https://docs.vention.io/llms.txt

Use this file to discover all available pages before exploring further.

Power Switch Module Datasheet

Prev Next

Cover image of technical document

Overview

The Power Switch Module (CE-MD-005-0000), extends MachineMotion’s functionality with an integrated solid-state relay, which lets you switch various AC-powered devices on and off.

This plug-and-play module requires just three connections: one to the MachineMotion controller, one to an AC power outlet, and one to the device to control.

Compatible modules, including the Power Switch Module (CE-MD-004-0000), can also be daisy chained one after the other, making it possible to connect up to sixteen modules per MachineMotion controller.

This document covers requirements for current version of MachineMotion controller. For previous version, refer to link below:

Documentation for Previous Product Versions

Features

● Switch AC loads up to 15 A at 120 VAC or 10 A at 230 VAC.
● Support various loads with two types of output connectors: one NEMA 5-15R, and one, terminal block.
● Connect compatible modules via daisy chain.
● Configurable address.
● Plug-and-play to access from the Control Center, MachineLogic and Python API.

Programming options

Program the Pushbutton Module using [MachineLogic] or the [Python API]. It can also be accessed from the Control Center.

Technical Specifications

Figure 1: Power Switch Physical interface.

Figure 1: Power Switch Physical interface.

General

Item

Specification

Part Number

CE-MD-005-0000

Certifications

  • UL 60730-1

  • CSA E60730-1

  • EN 61000-6-2 (EMC Directive)

  • EN 55011:2016 (EMC Directive)

  • EN IEC 60730-1:2013 (Low Voltage Directive)

  • EN IEC 63000:2016 (RoHS Directive)

Temperature Range

0 to 40°C

Max temperature rise from ambient at full load

32°C

Dimensions

66 x 178 x 133.0 mm

Weight

0.95 kg

Material

  • Bottom enclosure: ABS

  • Top enclosure: Aluminum

Max combined output current, OUT1 + OUT2

15 A at 120 VAC, 10 A at 230 VAC

Max voltage drop, POWER to OUT1/OUT2

1.30 V

POWER Input Connector

Item

Specification

Type

IEC C14

Supply Voltage Range

100-240 VAC

Max supply current

15 A at 120 VAC, 10 A at 230 VAC

CTRL IN Male M12 connector pinout

Pin

Description

Pin 1

24V (input)

Pin 2

0V (input)

Pin 3

RS-485 A (input)

Pin 4

RS-485 B (input)

Pin 5

Reserved

Pin 6

Reserved

Pin 7

Reserved

Pin 8

Reserved

CTRL OUT Female M12 connector pinout

Pin

Description

Pin 1

24V (output)

Pin 2

0V (output)

Pin 3

RS-485 A (output)

Pin 4

RS-485 B (output)

Pin 5

Reserved

Pin 6

Reserved

Pin 7

Reserved

Pin 8

Reserved

OUT1 Output connector

Item

Specification

Type

NEMA 5-15R

Maximum Output Voltage

125 VAC

Maximum Output Current

15 A

OUT2 Output connector

Item

Specification

Type

Terminal block, screw connections

Output Voltage Range

100-240 VAC

Maximum Output Current

15 A at 120 VAC, 10 A at 230 VAC

Conductor diameter

24 AWG to 10 AWG

Conductor stripping length

7 mm

Screw terminal torque

0.55 N·m ± 0.05 N·m

Power Switch module address configurations

Below are the valid address configurations that can be used for the Power Switch module

Valid address configurations

Switches

Switches

Device ID

Device Type

1

2

3

4

5

6

7

8

OFF

OFF

OFF

OFF

OFF

ON

OFF

OFF

Power Switch Module 1

ON

OFF

OFF

OFF

OFF

ON

OFF

OFF

Power Switch Module 2

OFF

ON

OFF

OFF

OFF

ON

OFF

OFF

Power Switch Module 3

ON

ON

OFF

OFF

OFF

ON

OFF

OFF

Power Switch Module 4

OFF

OFF

ON

OFF

OFF

ON

OFF

OFF

Power Switch Module 5

ON

OFF

ON

OFF

OFF

ON

OFF

OFF

Power Switch Module 6

OFF

ON

ON

OFF

OFF

ON

OFF

OFF

Power Switch Module 7

ON

ON

ON

OFF

OFF

ON

OFF

OFF

Power Switch Module 8

OFF

OFF

OFF

ON

OFF

ON

OFF

OFF

Power Switch Module 9

ON

OFF

OFF

ON

OFF

ON

OFF

OFF

Power Switch Module 10

OFF

ON

OFF

ON

OFF

ON

OFF

OFF

Power Switch Module 11

ON

ON

OFF

ON

OFF

ON

OFF

OFF

Power Switch Module 12

OFF

OFF

ON

ON

OFF

ON

OFF

OFF

Power Switch Module 13

ON

OFF

ON

ON

OFF

ON

OFF

OFF

Power Switch Module 14

OFF

ON

ON

ON

OFF

ON

OFF

OFF

Power Switch Module 15

ON

ON

ON

ON

OFF

ON

OFF

OFF

Power Switch Module 16

Documentation for Previous Product Versions