|
Overview
The Power Switch Module (CE-MD-005-0000), extends MachineMotion’s functionality with an integrated solid-state relay, which lets you switch various AC-powered devices on and off.
This plug-and-play module requires just three connections: one to the MachineMotion controller, one to an AC power outlet, and one to the device to control.
Compatible modules, including the Power Switch Module (CE-MD-004-0000), can also be daisy chained one after the other, making it possible to connect up to sixteen modules per MachineMotion controller.
This document covers requirements for current version of MachineMotion controller. For previous version, refer to link below:
Features
● Switch AC loads up to 15 A at 120 VAC or 10 A at 230 VAC.
● Support various loads with two types of output connectors: one NEMA 5-15R, and one, terminal block.
● Connect compatible modules via daisy chain.
● Configurable address.
● Plug-and-play to access from the Control Center, MachineLogic and Python API.
Programming options
Program the Pushbutton Module using [MachineLogic] or the [Python API]. It can also be accessed from the Control Center.
Technical Specifications
![]() Figure 1: Power Switch Physical interface. |
General
Item | Specification |
|---|---|
Part Number | CE-MD-005-0000 |
Certifications |
|
Temperature Range | 0 to 40°C |
Max temperature rise from ambient at full load | 32°C |
Dimensions | 66 x 178 x 133.0 mm |
Weight | 0.95 kg |
Material |
|
Max combined output current, OUT1 + OUT2 | 15 A at 120 VAC, 10 A at 230 VAC |
Max voltage drop, POWER to OUT1/OUT2 | 1.30 V |
POWER Input Connector
Item | Specification |
|---|---|
Type | IEC C14 |
Supply Voltage Range | 100-240 VAC |
Max supply current | 15 A at 120 VAC, 10 A at 230 VAC |
CTRL IN Male M12 connector pinout
Pin | Description |
|---|---|
Pin 1 | 24V (input) |
Pin 2 | 0V (input) |
Pin 3 | RS-485 A (input) |
Pin 4 | RS-485 B (input) |
Pin 5 | Reserved |
Pin 6 | Reserved |
Pin 7 | Reserved |
Pin 8 | Reserved |
CTRL OUT Female M12 connector pinout
Pin | Description |
|---|---|
Pin 1 | 24V (output) |
Pin 2 | 0V (output) |
Pin 3 | RS-485 A (output) |
Pin 4 | RS-485 B (output) |
Pin 5 | Reserved |
Pin 6 | Reserved |
Pin 7 | Reserved |
Pin 8 | Reserved |
OUT1 Output connector
Item | Specification |
|---|---|
Type | NEMA 5-15R |
Maximum Output Voltage | 125 VAC |
Maximum Output Current | 15 A |
OUT2 Output connector
Item | Specification |
|---|---|
Type | Terminal block, screw connections |
Output Voltage Range | 100-240 VAC |
Maximum Output Current | 15 A at 120 VAC, 10 A at 230 VAC |
Conductor diameter | 24 AWG to 10 AWG |
Conductor stripping length | 7 mm |
Screw terminal torque | 0.55 N·m ± 0.05 N·m |
Power Switch module address configurations
Below are the valid address configurations that can be used for the Power Switch module
Valid address configurations
Switches | Switches | |||||||
Device ID | Device Type | |||||||
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | |
OFF | OFF | OFF | OFF | OFF | ON | OFF | OFF | Power Switch Module 1 |
ON | OFF | OFF | OFF | OFF | ON | OFF | OFF | Power Switch Module 2 |
OFF | ON | OFF | OFF | OFF | ON | OFF | OFF | Power Switch Module 3 |
ON | ON | OFF | OFF | OFF | ON | OFF | OFF | Power Switch Module 4 |
OFF | OFF | ON | OFF | OFF | ON | OFF | OFF | Power Switch Module 5 |
ON | OFF | ON | OFF | OFF | ON | OFF | OFF | Power Switch Module 6 |
OFF | ON | ON | OFF | OFF | ON | OFF | OFF | Power Switch Module 7 |
ON | ON | ON | OFF | OFF | ON | OFF | OFF | Power Switch Module 8 |
OFF | OFF | OFF | ON | OFF | ON | OFF | OFF | Power Switch Module 9 |
ON | OFF | OFF | ON | OFF | ON | OFF | OFF | Power Switch Module 10 |
OFF | ON | OFF | ON | OFF | ON | OFF | OFF | Power Switch Module 11 |
ON | ON | OFF | ON | OFF | ON | OFF | OFF | Power Switch Module 12 |
OFF | OFF | ON | ON | OFF | ON | OFF | OFF | Power Switch Module 13 |
ON | OFF | ON | ON | OFF | ON | OFF | OFF | Power Switch Module 14 |
OFF | ON | ON | ON | OFF | ON | OFF | OFF | Power Switch Module 15 |
ON | ON | ON | ON | OFF | ON | OFF | OFF | Power Switch Module 16 |