Documentation Index

Fetch the complete documentation index at: https://docs.vention.io/llms.txt

Use this file to discover all available pages before exploring further.

Robot Safety Module (No MachineMotion) Datasheet

Prev Next

Overview

A Robot Safety Module (no MachineMotion) CE-SA-016-0002 is used when there is a need for a heads up signal to place Cobot in collaborative mode or when our Safety Module features are considered for an application (muting, mode-switching or auto-reset). The Safety IN port and the Reduced port are connected to safety modules which change the state of the robot.

This document covers requirements for latest version of Vention’s Robot Safety Module. For previous version, refer to link below:

Documentation for Previous Product Versions

Features

  • Configuration-free: plug & play

  • Robot Safety Modules can be daisy-chained

  • Support robot reduced/collaborative mode

  • Compatible with most robot brands

  • Five port Ethernet switch (safety IN, safety OUT, reduced, to robot, internal mcu)

  • On-board LED for power, fuse, and communication status indication, located on the bottom of the module

  • LED indicator displaying power status, fault alerts, safety status, and activation of an emergency stop triggered by the module

Included cables

  • 1x Safety Extension cable - CE-CA-102-5001__3

  • 1x Robot Safety Module “TO ROBOT” cable - CE-SA-111-2550__2

  • 1x MachineMotion 2 Safety IN Pigtail cable - CE-CA-105-2000__2

  • 1x Safety Jumper - CE-SA-102-0001

Safety


Vention’s safety modules perform safety functions as a part of a whole installation or machine. A complete safety system normally includes sensors or input units, logic units and contactors or output units. The manufacturer of the installation or machine is responsible for ensuring proper functioning of the whole system. The total concept of the control system into which the safety module is integrated must be validated by the user. Vention cannot guarantee all specifications of an installation or a machine without being responsible for the risk assessment and the design of the safety system. Vention takes over no liability for recommendations which are given or implied in the following description.
The following items must be taken into consideration during the design, risk assessment & installation of the safety system :

  • The Safety Modules shall be put into operation only after the safety functions have been tested during the commissioning.

  • According to EN IEC 60204-1:2018 and EN ISO 10218-1:2011 it is not allowed to restart automatically after emergency stop. Therefore the control systems of the connected devices have to disable the automatic start after emergency stop.

  • Opening the Safety Module or implementing unauthorized changes voids any warranty.


Functional error! Danger to life, risk of serious injuries or property damage

  • The Robot Safety Module may only be used in VENTION safety ecosystem;

  • The Robot Safety Module shall be connected to a robot according to its specific wiring diagram.

  • No emergency stop button shall be connected to the Safety IN port;

  • No emergency stop button shall be connected to the safety chain of the Reduced port;

  • The Robot Safety Module does not monitor the input redundant signals at the From Robot port. If the connected devices do not have monitoring of its output signals, the performance level of the safety function can be reduced;

  • If the robot is placed in reduced (collaborative mode) with a cycle time of less than 500s, the performance level may drop to PL d.

  • The Robot Safety Module is designed to operate in indoor environments without dust or high humidity. Dust and dampness may lead to malfunction. Do not install or operate the Safety Module outdoors;

Technical specs

General Specifications

Item

Specification

Part Number

CE-SA-016-0002

Weight

0.8kg

Dimensions

19.0 x 15.0 x 9.0mm

Material

  • Bottom enclosure: Aluminum

  • Top enclosure: Aluminum

Operating Temp

0 to 40°C

IP rating (IEC 60529)

IP54

Electrical Specifications

Item

Specification

Nominal input voltage

24 VDC (Class 2 or SELV power supply*

Input voltage range

19.2 ~ 26.4 VDC

Operating power consumption

5 W without robot connected

Short circuit protection

Internal E-FUSE IC

Max current allowed

2.5 A

  • Note: In North America the Safety Module shall be supplied by a certified class 2 power supply. In Europe, the Safety Module must be supplied by an SELV circuit. When powered by the MachineMotion those requirements are met.

Physical Interface

Figure 1: Physical Interface

Figure 1: Physical Interface

LED Indicators

Name

LED Color

Indicated (when ON)

POWER

White

24 VDC supplied to module

COMM

White

Ethernet communication functional

FUSE

Red

Module internal fuse tripped

STATUS

Off

Disconnected

STATUS

Green

Connected

STATUS

Orange

Error

STATUS

Red

E-Stop

STATUS

Blinking Red

User triggered E-Stop

STATUS

Blinking Blue

Reduced/Collaborative mode

Functionality

The Robot Safety Module (No MachineMotion) is used when the robot needs to go at a slower speed or other safety functions such as force limitation needs to be enabled and the robot controller is no able support detection devices (Light curtain, Area scanners …) utilizing OSSD signals.

No estop+reset module (CE-SA-007-0001) can be plugged into the reduced speed port.

Port definitions

Safety OUT - Pin-out - M12, male, 12-pin, A-Keyed

The Safety OUT port connects to the robot controller.

Pin

Function

Pin 1

NC

Pin 2

NC

Pin 3

Heads up 11

Pin 4

Heads up 12

Pin 5

NC

Pin 6

NC

Pin 7

NC

Pin 8

NC

Pin 9

NC

Pin 10

NC

Pin 11

NC

Pin 12

NC

Safety IN - Pin-out - M12, female, 12-pin, A-Keyed

The Safety IN port connects to the SAFETY OUT port of another Safety Module (if daisy-chaining multiple safety modules) or to an E-Stop and Reset Module (CE-SA-007-0000). IMPORTANT: If the SAFETY IN port is not used, insert the included yellow jumper.

Pin

Function

Pin 1

24 VDC

Pin 2

0V

Pin 3

OSSD 1A

Pin 4

OSSD 2A

Pin 5

OSSD 1B

Pin 6

OSSD 1B

Pin 7

RESET

Pin 8

NC

Pin 9

ETHERNET TX+ (auto-MDIX)

Pin 10

ETHERNET TX- (auto-MDIX)

Pin 11

ETHERNET RX+ (auto-MDIX)

Pin 12

ETHERNET RX- (auto-MDIX)

To Robot - Pin-out - M12, male, 12-pin, A-Keyed

Pin

Function

Pin 1

NC

Pin 2

NC

Pin 3

STO_TO_ROBOT 11

Pin 4

STO_TO_ROBOT 12

Pin 5

STO_TO_ROBOT 21

Pin 6

STO_TO_ROBOT 22

Pin 7

NC

Pin 8

RESET

Pin 9

ETHERNET TX+ (auto-MDIX)

Pin 10

ETHERNET TX- (auto-MDIX)

Pin 11

ETHERNET RX+ (auto-MDIX)

Pin 12

ETHERNET RX- (auto-MDIX)

From Robot - Pin-out - M12, female, 12-pin, A-Keyed

Pin

Function

Pin 1

STO_IN (24V)

Pin 2

STO_IN (24V)

Pin 3

NC

Pin 4

NC

Pin 5

0V

Pin 6

REDUCED OUT 11

Pin 7

REDUCED OUT 12

Pin 8

REDUCED OUT 21

Pin 9

REDUCED OUT 22

Pin 10

NC

Pin 11

NC

Pin 12

NC

Reduced - Pin-out - M12, female, 12-pin, A-Keyed

Pin

Function

Pin 1

24V (fused)

Pin 2

0V

Pin 3

OSSD A

Pin 4

24 VDC

Pin 5

OSSD B

Pin 6

24 VDC

Pin 7

RESET

Pin 8

0V

Pin 9

ETHERNET TX+ (auto-MDIX)

Pin 10

ETHERNET TX- (auto-MDIX)

Pin 11

ETHERNET RX+ (auto-MDIX)

Pin 12

ETHERNET RX- (auto-MDIX)

Mounting

Install the module mounting bracket (CE-HW-005-1002) to the extrusion with the screws provided (HW-FN-003-0018). Install the module onto the mounting bracket as illustrated below.

Figure 3: Module Mounting

Figure 3: Module Mounting

Figure 3: Module Mounting

Figure 3: Module Mounting

Wiring Diagram without MachineMotion

Diagram showing connections between robot components including safety modules and power supply.

Figure 7: Robot Safety Module without MachineMotion

*Note: Insert a jumper on any unused safety input for proper functionality. See table below to identify the appropriate jumper part number (included with the module).

Jumper Part Number

Description

Target module

Port restrictions

CE-SA-125-0001

M12, male, 12 pins, black jumper

Muting Safety Module AI (CE-SA-015-0001__2)
Mode Switching Module AI (CE-SA-018-0001__2)
Auto-Reset Module AI (CE-SA-019-0001__2)

Strictly reserved for Device ports

CE-JP-000-0002

M12, male, 4 pins, yellow jumper

Access Request Module AI (CE-SA-017-0001__2)

Strictly reserved for End Effector port

CE-SA-102-0001

M12, male, 12 pins, yellow jumper

All modules

Other unused safety input ports

Robot Wiring & Configuration

The Robot Safety Module (No MachineMotion) is supplied thanks to and external class 2 power supply (CE-PS-024-0094). The adapter CE-SA-127-0001 is used to supply the Robot Safety Module while enabling a 3rd connection to the Fanuc Controller.

Figure 8: Robot Safety Module with Fanuc R-30iB Mini plus controller wiring diagram

For other robot brands, please, contact our technical support.

Important information

  • Shorting or overloading the reduced port could trip the electronic fuse. To reset the fuse, a power cycle is needed.

  • No emergency stop button should be placed on the reduced port.

Safety Data

The Robot Safety Module realizes the following safety functions :

  • System emergency stop output at the Safety OUT port from the Safety IN port (Estop_SafetyIN-to-SafetyOUT);

  • System emergency stop output at the To Robot port from the Safety IN port (Estop_SafetyIN-to-Robot);

  • System emergency stop output at the Safety OUT port from the From Robot port (Estop_FromRobot);

  • Redundant safe signal at the From Robot port from the Reduced port (Reduced_FromRobot);

  • System reset propagation from the Safety IN port to the Safety OUT port (Reset_SafetyOUT); and

  • System reset propagation from the Safety IN port to the To Robot port (Reset_ToRobot).

For each of these functions, safety data can be found in the following table.

Safety Function

PL

Cat.

MTTFd

DCavg

PFHd

Response time

E-stop_SafetyIN-to-SafetyOUT

e

3

224

99%

4.29E-08

20 ms

Estop_SafetyIN-to-Robot

e

3

186

99%

4.29E-08

30 ms

Estop_FromRobot

e

3

224

99%

4.29E-08

20 ms

Reduced_FromRobot

e

3

186

99%

4.29E-08

20 ms

Reset_SafetyOUT

c

1

>100

N/A

1.14E-06

Not applicable

Reset_ToRobot

c

1

>100

N/A

1.14E-06

Not applicable

The above information have been calculated based on the following operation conditions:

Data

Value

Unit

dop

365

days/years

hop

24

hours/days

tcycle

8640

s/cycle

If the robot is placed in reduced (collaborative mode) with a cycle time of less than 500s, the performance level may drop to PL d.

Documentation for Previous Product Versions