Documentation Index

Fetch the complete documentation index at: https://docs.vention.io/llms.txt

Use this file to discover all available pages before exploring further.

Robot Safety Module Datasheet

Prev Next

Cover image of technical document

Overview

The Robot Safety Module CE-SA-016-0001, is intended to interface with a robot and with the MachineMotion V2. The Safety IN port and the Reduced port are connected to safety modules which change the state of the robot and the MachineMotion.

This datasheet provides technical specifications for Vention’s Robot Safety Module V2. For details on Vention’s Robot Safety Module V1, refer to the ‘Documentation for Previous Product Versions’ section at the bottom of this page.

Features

  • Compatible with MachineMotion V2

  • Configuration-free: plug & play

  • Modules can be daisy-chained

  • Support robot reduced/collaborative mode

  • Configurable heads-up delay

  • Compatible with most robot brands

  • Five port Ethernet switch (safety IN, safety OUT, reduced, to robot, internal mcu)

  • On-board LED for power, fuse, and communication status indication, located on the bottom of the module

  • LED indicator displaying power status, fault alerts, safety status, and activation of an emergency stop triggered by the module

  • Publishes safety state to MachineMotion V2

Included cables

  • 1x Safety Extension cable - CE-CA-102-5000__3

  • 1x Robot Safety Module “TO ROBOT” cable - CE-SA-111-2550__2

  • 1x MachineMotion 2 Safety IN Pigtail cable - CE-CA-105-2000__2

  • 1x Safety Jumper - CE-SA-102-0001

Safety


Vention’s safety modules perform safety functions as a part of a whole installation or machine. A complete safety system normally includes sensors or input units, logic units and contactors or output units. The manufacturer of the installation or machine is responsible for ensuring proper functioning of the whole system. The total concept of the control system into which the safety module is integrated must be validated by the user. Vention cannot guarantee all specifications of an installation or a machine without being responsible for the risk assessment and the design of the safety system. Vention takes over no liability for recommendations which are given or implied in the following description.
The following items must be taken into consideration during the design, risk assessment & installation of the safety system :

  • The Safety Modules shall be put into operation only after the safety functions have been tested during the commissioning.

  • According to EN IEC 60204-1:2018 and EN ISO 10218-1:2011 it is not allowed to restart automatically after emergency stop. Therefore the control systems of the connected devices have to disable the automatic start after emergency stop.

  • Opening the Safety Module or implementing unauthorized changes voids any warranty.


Functional error! Danger to life, risk of serious injuries or property damage

  • The Robot Safety Module may only be connected to the equipment listed in this manual;

  • The Robot Safety Module should be the last equipment in the safety chain. i.e. the device connected to the MachineMotion. If this recommendation is not respected, the safety devices connected downstream of the Safety OUT port of the Robot Safety Module won’t stop the robot;

  • When several Robot Safety Modules are connected on the same safety chain, if a robot goes to an emergency stop, all robots connected to a Robot Safety Module located upstream in the safety chain won’t stop.

  • The Robot Safety Module shall be connected to a Robot according to its specific wiring diagram.

  • No emergency stop button shall be connected to the safety chain of the Reduced port;

  • The Robot Safety Module does not monitor the input redundant signals at the From Robot and Reduced ports. If the connected devices do not have monitoring of its output signals, the performance level of the safety function can be reduced;

  • As per IEC 60204-1:2018 and ISO 13850:2015, if an emergency stop button is connected to the safety chain of the Safety IN port, the STO_To-Robot signals of the To Robot port shall be connected to a safe input that brings the robot in a stop category 0 or 1;

  • The Smart Robot Safety Module is designed to operate in indoor environments without dust or high humidity. Dust and dampness may lead to malfunction. Do not install or operate the Safety Module outdoors;

Technical specs

General Specifications

Item

Specification

Part Number

  • CE-SA-016-0001

Weight

0.8kg

Dimensions

19.0 x 15.0 x 9.0mm

Material

  • Bottom enclosure: Aluminum

  • Top enclosure: Aluminum

Operating Temp

0 to 40°C

IP rating (IEC 60529)

IP54

Electrical Specifications

Item

Specification

Nominal input voltage

24 VDC (Class 2 or SELV power supply*

Input voltage range

19.2 ~ 26.4 VDC

Operating power consumption

8.4 W

Short circuit protection

Internal E-FUSE IC

Max current allowed

2 A

Post-short current

250 mA

Release delay at 24 V

< 40 ms

  • Note: In North America the Safety Module shall be supplied by a certified class 2 power supply. In Europe, the Safety Module must be supplied by an SELV circuit. When powered by the MachineMotion those requirements are met.

Physical Interface

Figure 1: Physical Interface

Figure 1: Physical Interface

LED Indicators

Name

LED Color

Indicated (when ON)

POWER

White

24 VDC supplied to module

COMM

White

EtherNet communication functional

FUSE

Red

Module internal fuse tripped

STATUS

Off

Disconnected

STATUS

Green

Connected

STATUS

White

Communication issue

STATUS

Orange

Error

STATUS

Red

E-Stop

STATUS

Blinking Red

User triggered E-Stop

STATUS

Blinking Blue

Reduced/Collaborative mode

Functionality

The Robot Safety Module is an easy way to interface almost any robot brand with Safety equipment and a MachineMotion V2. The cables are connected to the robots interface to enable the Emergency stop and Reduced speed safety functions. This makes it so that the estop button on the robot pendant will stop the MachineMotion and that the estop from the MachineMotion module will also stop the robot.

The Connectivity of the Smart Robot Safety Module consists of a 5 port ethernet switch that connects the robot to the MachineMotion. The subnet of the safety in port is 192.168.5.0/24 and the address of the MachineMotion is 192.168.5.1. One reserved ip address in that subnet is 192.168.5.2 for the pendant, the rest is free to be used.

The reduced mode is optional. It can be implemented if the robot needs to go at a slower speed during an intervention by an individual.

A safeguard stop can be implemented using the reduced port and by wiring the robot differently. It is important to not put an emergency stop button on a safeguard stop line.

For Applications where reduced and safeguard stop would be needed, it would be possible with 2 Smart Robot Safety modules. No estop+reset module can be plugged into the reduced line/safeguard line.

Port definitions

Figure 2: Robot Safety Module ports

Figure 2: Robot Safety Module ports

Safety OUT - Pin-out - M12, male, 12-pin, A-Keyed

The Safety OUT port connects to the SAFETY IN port of another Safety Module (if daisy-chaining multiple safety modules) or to a MachineMotionV2.

Pin

Function

Pin 1

24 VDC

Pin 2

0V

Pin 3

SAFETY OUT 11

Pin 4

SAFETY OUT 12

Pin 5

SAFETY OUT 21

Pin 6

SAFETY OUT 22

Pin 7

RESET +(24V)

Pin 8

RESET - (OUTPUT)

Pin 9

ETHERNET TX+ (auto-MDIX)

Pin 10

ETHERNET TX- (auto-MDIX)

Pin 11

ETHERNET RX+ (auto-MDIX)

Pin 12

ETHERNET RX- (auto-MDIX)

Safety IN - Pin-out - M12, female, 12-pin, A-Keyed

The Safety IN port connects to the SAFETY OUT port of another Safety Module (if daisy-chaining multiple safety modules) or to an E-Stop and Reset Module (CE-SA-007-0000). IMPORTANT: If the SAFETY IN port is not used, insert the included yellow jumper.

Pin

Function

Pin 1

24 VDC

Pin 2

0V

Pin 3

SAFETY IN11

Pin 4

SAFETY IN 12

Pin 5

SAFETY IN 21

Pin 6

SAFETY IN 22

Pin 7

RESET +(24V)

Pin 8

RESET - (INPUT)

Pin 9

ETHERNET TX+ (auto-MDIX)

Pin 10

ETHERNET TX- (auto-MDIX)

Pin 11

ETHERNET RX+ (auto-MDIX)

Pin 12

ETHERNET RX- (auto-MDIX)

To Robot - Pin-out - M12, male, 12-pin, A-Keyed

Pin

Function

Pin 1

NC

Pin 2

NC

Pin 3

STO_TO_ROBOT 11

Pin 4

STO_TO_ROBOT 12

Pin 5

STO_TO_ROBOT 21

Pin 6

STO_TO_ROBOT 22

Pin 7

RESET 11 DRY contact

Pin 8

RESET 12 DRY contact

Pin 9

ETHERNET TX+ (auto-MDIX)

Pin 10

ETHERNET TX- (auto-MDIX)

Pin 11

ETHERNET RX+ (auto-MDIX)

Pin 12

ETHERNET RX- (auto-MDIX)

From Robot - Pin-out - M12, female, 12-pin, A-Keyed

Pin

Function

Pin 1

STO_IN (24V)

Pin 2

STO_IN (24V)

Pin 3

unplanned stop

Pin 4

delay reduced

Pin 5

0V

Pin 6

REDUCED OUT 11

Pin 7

REDUCED OUT 12

Pin 8

REDUCED OUT 21

Pin 9

REDUCED OUT 22

Pin 10

NC

Pin 11

NC

Pin 12

NC

Reduced - Pin-out - M12, female, 12-pin, A-Keyed

Pin

Function

Pin 1

24V (fused)

Pin 2

0V

Pin 3

REDUCED IN 11

Pin 4

REDUCED IN 12

Pin 5

REDUCED IN 21

Pin 6

REDUCED IN 22

Pin 7

RESET + (24V)

Pin 8

RESET - (RESET SIGNAL)

Pin 9

ETHERNET TX+ (auto-MDIX)

Pin 10

ETHERNET TX- (auto-MDIX)

Pin 11

ETHERNET RX+ (auto-MDIX)

Pin 12

ETHERNET RX- (auto-MDIX)

Mounting

Install the module mounting bracket (CE-HW-005-1002) to the extrusion with the screws provided (HW-FN-003-0018). Install the module onto the mounting bracket as illustrated below.

Figure 3: Module Mounting

Figure 3: Module Mounting

Figure 3: Module Mounting

Figure 3: Module Mounting

Wiring Diagrams with MachineMotion

Diagram showing components of a robotic system including controllers and safety modules.

Figure 4: Robot Safety Module wiring diagram

Diagram showing robot safety components and connections for a robotic system setup.

Figure 5: Robot Safety Module wiring diagram with Muting Safety Module (CE-SA-015-0001)

Diagram showing components of a robotic system with labeled connections and modules.

Figure 6: Robot Safety Module wiring diagram with Auto-Reset Module (CE-SA-019-0001)

*Note: Insert a black jumper into any unused input on this safety module for proper functionality. Yellow jumpers are reserved for unused safety ports on MachineMotion.

Robot Controller wiring diagrams

The following two diagrams provides the details on the wiring between the Robot Safety Module and a UR controller. The first diagram is utilized when no option or the collaborative mode is used. The second diagram is used when an auxiliary protective stop (UR safeguard stop) is required in the application.

Figure 9: Robot Safety Module with UR Controller wiring diagram (reduced optional)

Figure 9: Robot Safety Module with UR Controller wiring diagram (With collaborative mode)

Figure 10: Robot Safety Module with UR Controller wiring diagram (estop+safeguard)

Figure 10: Robot Safety Module with UR Controller wiring diagram (With safeguard stop)

The following diagram presents the wiring between the Robot Safety Module and the Fanuc R-30iB Mini plus controller. This wiring diagram applies with either with no option or if a collaborative mode or a protective stop is implemented.

Figure 12: Robot Safety Module with Fanuc R-30iB Mini plus controller wiring diagram

Important information

  • Shorting or overloading the reduced port could trip the electronic fuse. To reset the fuse, a power cycle is needed.

  • No emergency stop button should be placed on the reduced port.

Safety Data

The Robot Safety Module realizes the following safety functions :

  • System emergency stop output at the Safety OUT port from the Safety IN port (Estop_SafetyIN-to-SafetyOUT);

  • System emergency stop output at the To Robot port from the Safety IN port (Estop_SafetyIN-to-Robot);

  • System emergency stop output at the Safety OUT port from the From Robot port (Estop_FromRobot);

  • Redundant safe signal at the From Robot port from the Reduced port (Reduced_FromRobot);

  • System reset propagation from the Safety IN port to the Safety OUT port (Reset_SafetyOUT); and

  • System reset propagation from the Safety IN port to the To Robot port (Reset_ToRobot).

For each of these functions, safety data can be found in the following table.

Safety Function

PL

Cat.

MTTFd

DCavg

PFHd

Response time

E-stop_SafetyIN-to-SafetyOUT

e

3

186

99%

4.29E-08

20 ms

Estop_SafetyIN-to-Robot

e

3

186

99%

4.29E-08

30 ms

Estop_FromRobot

e

3

186

99%

4.29E-08

20 ms

Reduced_FromRobot

e

3

186

99%

4.29E-08

20 ms

Reset_SafetyOUT

c

1

>100

N/A

1.14E-06

Not applicable

Reset_ToRobot

c

1

>100

N/A

1.14E-06

Not applicable

The above information have been calculated based on the following operation conditions:

Data

Value

Unit

dop

365

days/years

hop

24

hours/days

tcycle

8640

s/cycle

Documentation for Previous Product Versions