Overview
This Vention Design Tip features a comprehensive guide on selecting the appropriate conveyor product for your application based on your speed and load requirements. Vention’s roller and belt conveyors are both featured in this document, along with two different drive types: Stepper Motor and AC motor with VFD.
All components are available in Vention’s 3D Machine Builder and can be added to any assembly. All Conveyor applications can be coupled with Vention’s MachineMotion controller and MachineApps.
Conveyor types
Belt Conveyors
Roller Conveyors
Conveyor drive types
AC Motors
Servo Motors
Conveyor accessories
Gearboxes
5:1 Planetary Inline (MO-PT-001-0001)
5:1 Right-Angle (MO-PT-001-0003)
Comparing the specs
Conveyor type with stepper motor drive type
Drive type | Gearbox | 2200 Belt | 3200 Belt | 585 Roller | 855 Roller | 1395 Roller |
|---|---|---|---|---|---|---|
Large Servo Motor | None (default) | Max speed: 2500 mm/s | N/A | Max speed: 2500 mm/s | Max speed: 2000 mm/s | Max speed: 2000 mm/s |
Large Servo Motor | 5:1 | Exceeds rated load | N/A | *Not recommended | *Not recommended | *Not recommended |
*******Not recommended since load is limited by belt slippage. Adding extra gear reduction simply decreases top speed while having no effect on driving force.
Note: Maximum payload cannot be achieved at maximum speed, and vice versa. See curves in individual conveyor datasheets for more details.
Conveyor type with AC motor and VFD drive type
Drive Type | Gearbox | 2200 Belt | 3200 Belt | 585 Roller | 855 Roller | 1395 Roller |
|---|---|---|---|---|---|---|
AC Motor (3:1 gearbox) | 3:1 (default) | Max speed: 700 mm/s | N/A | Max speed: 1500 mm/s | Max speed: 1200 mm/s | Max speed: 1200 mm/s |
AC Motor (8:1 gearbox) | 8:1 (default) | N/A | Max speed: 860 | N/A | N/A | N/A |
AC Motor (10:1 gearbox) | 10:1 | N/A | Max speed: 688 mm/s | N/A | N/A | N/A |
AC Motor (15:1 gearbox) | 15:1 | N/A | Max speed: 459 mm/s | N/A | N/A | N/A |
For more detailed information, take a look at the tech doc of each conveyor.
Operating Conditions
Control and configuration options:
Simple manual On/Off is possible with the AC Motor and VFD product
Programmable On/Off is possible with stepper motors, and AC Motor when paired with a Machine Motion
Precision distance control only possible through MachineMotion with Stepper Motors
It is possible to have an Analog sensor feedback control through VFD
Conveyor Lengths and Widths:
Here are the offered lengths and widths of conveyors. You can also refer to the applicable technical document for a more detailed table of each length available per width
Available conveyor length
Dorner 2200: 585, 765, 945, 1125, 1305, 1530, 1710, 1890, 2070, 2295, 2475, 2655, 2835, 3060, 3240mm
Dorner 3200: 945, 1125, 1305, 1530, 1710, 1890, 2070, 2295, 2475, 2655, 2835, 3060, 3240, 3600, 3825mm
Note: Roller conveyor are set at a 450 mm increment
Available conveyor width
Dorner 2200: 152, 305, 457, 610mm
Dorner 3200: 305, 610, 914, 1219mm
O-Ring Roller: 585 mm nominal, 495mm actual
HD Roller: 855 & 1395 mm nominal, 804 & 1344 mm actual