Documentation Index

Fetch the complete documentation index at: https://docs.vention.io/llms.txt

Use this file to discover all available pages before exploring further.

Specifications

Prev Next

Robot

Payload

Reach

Tool Flange

UR3e

3 kg (6.6 lbs)

500 mm (19.7 in)

ISO50

UR5e

5 kg (11 lbs)

850 mm (33.5 in)

ISO50

UR7e

7.5 kg (16 lbs)

850 mm (33.5 in)

ISO50

UR8L

8 kg (17.6 lbs)

10 kg (22 lbs) with boundary conditions according to the manual.

1750 mm (68.9 in)

ISO50

UR10e

12.5 kg (27.5 lbs)

1300 mm (51.2 in)

ISO50

UR12e

12.5 kg (27.5 lbs)

1300 mm (51.2 in)

ISO50

UR15

15 kg (33.1 lbs)

17.5 kg (38.58 lbs) with boundary conditions according to the manual

1300 mm (51.2 in)

ISO50

UR16e

16 kg (35.3 lbs)

900 mm (35.4 in)

ISO50

UR18

18 kg (39.7 lbs)

950 mm (37.4 in)

ISO50

UR20

20 kg (44.1 lbs)

25 kg (55.1 lbs) with boundary conditions according to the manual.

1750 mm (68.9 in)

ISO80

UR30

30 kg (66.1 lbs)

35 kg (77.1 lbs) with boundary conditions according to manual

1300 mm (51.2 in)

ISO80