Documentation Index

Fetch the complete documentation index at: https://docs.vention.io/llms.txt

Use this file to discover all available pages before exploring further.

Turntable

Prev Next

Cover image of technical document

Overview

Turntables are used for high loads under free rotation or to support the opposite side of a structure driven by a Rotary Actuator.

The assembly of the Turntable consists of a large slewing bearing between two Vention compatible plates. The bottom plate features mounting holes that interface perfectly with Vention extrusions. The top plate also features multiple countersunk and threaded holes for all your mounting purposes. Turntables can also be used in conjunction with the Rotary Actuator v2 and act as the driven side of a rotary jig.

Applications

Browse Open Source Designs

Technical Specifications

Nominal Tilting Play [degrees]

±0.078

Maximum Rotational Velocity [RPM]

4800

Maximun Radial Load [N]

4450

Maximum Dynamic Axial Load [N]

17800

Maximum Tilting Moment [Nm]

813